Print Back
(Product only available in the US and Canada at this time)
timken-tapped-base-mounted-ball-bearing-unit-IP69K-group-photo
Unit of Measure
Items timken-tapped-base-mounted-ball-bearing-unit-machined-stainless-ATBY206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCATBY204-12-IP69K/F
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
timken-tapped-base-mounted-ball-bearing-unit-machined-stainless-ATBY206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCATBY204-12-IP69K/FVSL613
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
timken-tapped-base-mounted-ball-bearing-unit-machined-stainless-ATBY206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCATBYM204-12-IP69K/F
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
timken-tapped-base-mounted-ball-bearing-unit-machined-stainless-ATBY206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCATBYM204-12-IP69K/FVSL613
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
timken-tapped-base-mounted-ball-bearing-unit-blue-poly-BTBY206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBTBY204-12-IP69K/F
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Machined Stainless Steel N/A Machined Stainless Steel N/A Hygienic Stainless Steel N/A Hygienic Stainless Steel N/A Blue Thermoset (Polymer)
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Housing Width A N/A 1.130 in28.7 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length L N/A 2.880 in73.2 mm N/A 2.880 in73.2 mm N/A 2.880 in73.2 mm N/A 2.880 in73.2 mm N/A 2.960 in75.2 mm
Total Height H2 N/A 2.530 in64.3 mm N/A 2.530 in64.3 mm N/A 2.530 in64.3 mm N/A 2.530 in64.3 mm N/A 2.580 in65.5 mm
Thread Length H3 N/A 0.625 in15.9 mm N/A 0.625 in15.9 mm N/A 0.626 in15.9 mm N/A 0.626 in15.9 mm N/A 0.670 in17.0 mm
Bolt Hole Spacing J N/A 2.000 in50.8 mm
Dimension L1 N/A
Base to Center Height H N/A 1.313 in33.3 mm
Foot Height H1 N/A
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Weight N/A 0.6 Kg1.400 lb N/A 0.6 Kg1.400 lb N/A 0.6 Kg1.400 lb N/A 0.6 Kg1.400 lb N/A 0.3 Kg0.6 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Tapped Base
Bearing Style N/A