Print Back
Timken-Split-Cylindrical-Roller-Bearing-Mounted-Unit-Cutaway-302x220-1
Split CRB Bearing Housing_dim
Unit of Measure
Items timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
LSE600BXHSATLE0302
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
LSE600BXHATLE0302
Bearing Housing for Split Cylindricals
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
LSE700BXHSATLE0302
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
LSE700BXHATLE0302
Bearing Housing for Split Cylindricals
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
LSE800BXHFATLE0302
Split Cylindrical Roller Bearing Light Series Flange Unit
Series Type N/A Light Series
Shaft Size N/A 6 in N/A 6 in N/A 7 in N/A 7 in N/A 8 in
Seal Type N/A Aluminium Triple Labyrinth
Bearing Type N/A Marine Split Cylindrical Expansion Type
Type N/A Four-Bolt Plummer Block N/A Bearing and Housing N/A Four-Bolt Plummer Block N/A Bearing and Housing N/A Round Flange
Outside Diameter N/A N/A 11.625 in295.28 mm N/A N/A 12.75 in323.85 mm N/A 21.0 in534 mm
Housing Width N/A N/A 6.9 in174 mm N/A N/A 7.9 in200 mm N/A
Cr - Dynamic Load Rating N/A 103187 lbf459000 N N/A 103187 lbf459000 N N/A 117800 lbf524000 N N/A 117800 lbf524000 N N/A 138033 lbf614000 N
Cor - Static Load Rating N/A 149273 lbf664000 N N/A 149273 lbf664000 N N/A 186142 lbf828000 N N/A 186142 lbf828000 N N/A 222561 lbf990000 N
Ca - Axial Load Rating N/A
Maximum Speed N/A 1450 rpm N/A 1450 rpm N/A 1220 rpm N/A 1220 rpm N/A 1070 rpm
Bearing Number N/A LSE600BX N/A LSE600BX N/A LSE700BX N/A LSE700BX N/A LSE800BX
Housing N/A LS10HXTL N/A LS10HXTL N/A LS12HXTL N/A LS12HXTL N/A LSE800BXHATL