Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Items |
![]() ASM-3ET Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand) |
![]() ASM-3ETC Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand) |
![]() ASB-3ET Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand) |
![]() ASB-3ETC Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand) |
![]() ASMK-3ET Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand) |
|||||
SAE Part Number | N/A M81935/6-03 | N/A M81935/6-03C | N/A M81935/6-03L | N/A M81935/6-03CL | N/A M81935/6-03K | |||||
Thread Type | N/A Right Hand | N/A Right Hand | N/A Left Hand | N/A Left Hand | N/A Right Hand | |||||
Thread Configuration | N/A Male | |||||||||
B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
W - Ball Width | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | |||||
H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | |||||
D - Head Diameter | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | |||||
O - Ball Shoulder Diameter | N/A .30 in | N/A .300 in | N/A .30 in | N/A .300 in | N/A .30 in | |||||
S - Max. Housing I.D. | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | |||||
Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
G - Base to Center of Keyway Radius | N/A | N/A | N/A | N/A | N/A .980 in | |||||
K - Keyway Width | N/A | N/A | N/A | N/A | N/A .062 in | |||||
P - Keyway Depth | N/A | N/A | N/A | N/A | N/A .268 in | |||||
C - Thread Length | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | |||||
Thread Size | N/A 5/16-24 | |||||||||
Thread Class | N/A UNJF-3A | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
a - Misalignment Angle | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | |||||
Approximate Brg. Weight | N/A .072 lb | N/A .072 lb | N/A .072 lb | N/A .072 lb | N/A .072 lb | |||||
Ultimate Radial Static Load Capacity | N/A 2,360 lb | |||||||||
Fatique Load | N/A 1,470 lb | N/A 1,470 lb | N/A 1,470 lb | N/A 1,470 lb | N/A 1,470 lb | |||||
Axial Proof Load | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | |||||
No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | |||||
Keyway | N/A | N/A | N/A | N/A | N/A Keyway | |||||
|