Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
ATM-3T Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) |
ATM-3TC Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) |
ATB-3T Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) |
ATB-3TC Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) |
ATMK-3T Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand) |
|||||
| SAE Part Number | N/A M81935/4-03 | N/A M81935/4-03C | N/A M81935/4-03L | N/A M81935/4-03CL | N/A M81935/4-03K | |||||
| Thread Type | N/A Right Hand | N/A Right Hand | N/A Left Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| W - Ball Width | N/A .281 in | N/A .281 in | N/A .281 in | N/A .281 in | N/A .281 in | |||||
| H - Head Width | N/A .228 in | N/A .228 in | N/A .228 in | N/A .228 in | N/A .228 in | |||||
| A - Base to Center | N/A 1.315 in | N/A 1.315 in | N/A 1.315 in | N/A 1.315 in | N/A 1.315 in | |||||
| D - Head Diameter | N/A .680 in | N/A .680 in | N/A .680 in | N/A .680 in | N/A .680 in | |||||
| O - Ball Shoulder Diameter | N/A .293 in | N/A .293 in | N/A .293 in | N/A .293 in | N/A .293 in | |||||
| S - Max. Housing I.D. | N/A .5625 in | N/A .5625 in | N/A .5625 in | N/A .5625 in | N/A .5625 in | |||||
| Ball Diameter | N/A .406 in | N/A .406 in | N/A .406 in | N/A .406 in | N/A .406 in | |||||
| G - Base to Center of Keyway Radius | N/A | N/A | N/A | N/A | N/A .896 in | |||||
| K - Keyway Width | N/A | N/A | N/A | N/A | N/A .062 in | |||||
| P - Keyway Depth | N/A | N/A | N/A | N/A | N/A .207 in | |||||
| C - Thread Length | N/A .775 in | N/A .775 in | N/A .775 in | N/A .775 in | N/A .775 in | |||||
| Thread Size | N/A 1/4-28 | |||||||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| a - Misalignment Angle | N/A 10 º | N/A 10 º | N/A 10 º | N/A 10 º | N/A 10 º | |||||
| Approximate Brg. Weight | N/A .045 lb | N/A .045 lb | N/A .045 lb | N/A .045 lb | N/A .045 lb | |||||
| Ultimate Radial Static Load Capacity | N/A 3,000 lb | |||||||||
| Fatique Load | N/A 1,100 lb | N/A 1,100 lb | N/A 1,100 lb | N/A 1,100 lb | N/A 1,100 lb | |||||
| Axial Proof Load | N/A 150 lb | N/A 150 lb | N/A 150 lb | N/A 150 lb | N/A 150 lb | |||||
| No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | |||||
| Keyway | N/A | N/A | N/A | N/A | N/A Keyway | |||||
|
|
||||||||||