Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keylsot is required, specify by adding suffix "K". Ex.: ATWK-3T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/9, and are approved for procurement under this specification.
ASW-T & ASG-T Image
Unit of Measure
Items ASW-T & ASG-T Image
ATW-3ET
Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand)
ASW-T & ASG-T Image
ATW-3ETC
Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand)
ASW-T & ASG-T Image
ATG-3ET
Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand)
ASW-T & ASG-T Image
ATG-3ETC
Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand)
ASW-T & ASG-T Image
ATWK-3ET
Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand)
SAE Part Number N/A M81935/9-03 N/A M81935/9-03C N/A M81935/9-03L N/A M81935/9-03CL N/A M81935/9-03K
Thread Type N/A Right Hand N/A Right Hand N/A Left Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in
W - Ball Width N/A .281 in N/A .281 in N/A .281 in N/A .281 in N/A .281 in
H - Head Width N/A .228 in N/A .228 in N/A .228 in N/A .228 in N/A .228 in
A - Base to Center N/A 1.210 in N/A 1.210 in N/A 1.210 in N/A 1.210 in N/A 1.210 in
D - Head Diameter N/A .680 in N/A .680 in N/A .680 in N/A .680 in N/A .680 in
O - Ball Shoulder Diameter N/A .293 in N/A .293 in N/A .293 in N/A .293 in N/A .293 in
S - Max. Housing I.D. N/A .5625 in N/A .5625 in N/A .5625 in N/A .5625 in N/A .5625 in
E - Diameter N/A .329 in N/A .329 in N/A .329 in N/A .329 in N/A .329 in
K - Boss Diameter N/A .430 in N/A .430 in N/A .430 in N/A .430 in N/A .430 in
J - Wrench Flat Width N/A .375 in N/A .375 in N/A .375 in N/A .375 in N/A .375 in
F - Boss Height N/A .188 in N/A .188 in N/A .188 in N/A .188 in N/A .188 in
Ball Diameter N/A .406 in N/A .406 in N/A .406 in N/A .406 in N/A .406 in
P - Drilled Hole Depth N/A .750 in N/A .750 in N/A .750 in N/A .750 in N/A .750 in
C - Thread Depth [inch] N/A .625 in N/A .625 in N/A .625 in N/A .625 in N/A .625 in
Thread Size N/A 1/4-28
Thread Class N/A UNJF-3B N/A UNJF-3B N/A UNJF-3B-LH N/A UNJF-3B-LH N/A UNJF-3B
M - Keyway Width N/A
N - Keyway Height N/A N/A N/A N/A N/A .060 in
R - Keyway Radius N/A N/A N/A N/A N/A .083 in
a - Misalignment Angle N/A 10 º N/A 10 º N/A 10 º N/A 10 º N/A 10 º
Approximate Brg. Weight N/A .045 lb N/A .045 lb N/A .045 lb N/A .045 lb N/A .045 lb
Ultimate Radial Static Load Capacity N/A 3,000 lb
Fatique Load N/A 1,100 lb N/A 1,100 lb N/A 1,100 lb N/A 1,100 lb N/A 1,100 lb
Axial Proof Load N/A 150 lb N/A 150 lb N/A 150 lb N/A 150 lb N/A 150 lb
No Load Rotational Breakaway Torque N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb
Keyway N/A N/A N/A N/A N/A Keyway