| Items |
68514450026 LF Series Hardware (Bolts) |
68514450027 LF Series Hardware (Bolts) |
68514450028 LF Series Hardware (Bolts) |
68514450029 LF Series Hardware (Bolts) |
68514450030 LF Series Hardware (Bolts) |
|||||
| Description | N/A LF1-SET OF BOLTS | N/A LF2-SET OF BOLTS | N/A LF4-SET OF BOLTS | N/A LF8-SET OF BOLTS | N/A LF12-SET OF BOLTS | |||||
| Height | N/A | |||||||||
| Depth | N/A | |||||||||
| Size | N/A M6 | N/A M8 | N/A M8 | N/A M10 | N/A M10 | |||||
| Coupling Size | N/A LF1 | N/A LF2 | N/A LF4 | N/A LF8 | N/A LF12 | |||||
| Bore Type | N/A Hardware | |||||||||
| Type | N/A Set of Bolts | |||||||||
| Style | N/A Socket Head Cap Screw | |||||||||
| Grade | N/A 8.8 | |||||||||
| Weight | N/A 0.05 lb | N/A 0.12 lb | N/A 0.19 lb | N/A 0.36 lb | N/A 0.37 lb | |||||
|
|
||||||||||