| Items |
68514422434 LF Series Base Element with Hardware |
68514438607 LF Series Base Element with Hardware |
68514438814 LF Series Base Element with Hardware |
68514438629 LF Series Base Element with Hardware |
68514441373 LF Series Base Element with Hardware |
|||||
| Description | N/A LF1-ELE-HTR60A-W/HDWR | N/A LF2-ELE-HTR60A-W/HDWR | N/A LF4-ELE-HTR60A-W/HDWR | N/A LF8-ELE-HTR60A-W/HDWR | N/A LF12-ELE-HTR60A-W/HDWR | |||||
| Thread (Dimension T) | N/A M6 | N/A M8 | N/A M8 | N/A M10 | N/A M11 | |||||
| Coupling Size | N/A LF1 | N/A LF2 | N/A LF4 | N/A LF8 | N/A LF12 | |||||
| Coupling Type | N/A Torsional | |||||||||
| Material | N/A High Temperature Rubber (HTR) | |||||||||
| Length thru Bore | N/A 0.870 in24.00 mm | N/A 0.790 in28.00 mm | N/A 0.940 in30.00 mm | N/A 1.100 in42.00 mm | N/A 1.100 in42.00 mm | |||||
| Bore Type | N/A Element w/ Hardware | |||||||||
| Dimension HD | N/A 1.181 in30.00 mm | N/A 1.575 in40.00 mm | N/A 1.772 in45.00 mm | N/A 2.362 in60.00 mm | N/A 2.362 in60.00 mm | |||||
| Color | N/A Black | |||||||||
| Normal Temperature Range | N/A -40 to 194 ºF | |||||||||
| Nominal Torque | N/A 90.00 in·lb10.00 N·m | N/A 180.00 in·lb20.00 N·m | N/A 440.00 in·lb50.00 N·m | N/A 885.00 in·lb100.00 N·m | N/A 1240.00 in·lb140 N·m | |||||
| Max. Torque | N/A 200.00 in·lb25.00 N·m | N/A 530.00 in·lb60.00 N·m | N/A 1100.00 in·lb125.00 N·m | N/A 2480.00 in·lb280.00 N·m | N/A 3190.00 in·lb360.00 N·m | |||||
| Allowable Continuous Vibratory Torque | N/A 44.00 in·lb5.00 N·m | N/A 89.00 in·lb10.00 N·m | N/A 180.00 in·lb20.00 N·m | N/A 355.00 in·lb40.00 N·m | N/A 440.00 in·lb50.00 N·m | |||||
| Max. Bore (Dimensions ID1/ID2) - Flanged Hubs | N/A 0.880 in25.00 mm | N/A 1.380 in38.00 mm | N/A 1.750 in45.00 mm | N/A 2.000 in55.00 mm | N/A 2.000 in55.00 mm | |||||
| Max. Speed | N/A 10000 rpm | N/A 8000 rpm | N/A 7000.00 rpm | N/A 6500.00 rpm | N/A 6500.00 rpm | |||||
| Max. Angular Misalignment | N/A 3.00 º | N/A 3.00 º | N/A 3.00 º | N/A 3.00 º | N/A 2.00 º | |||||
| Max. Parallel Misalignment | N/A 0.060 in1.50 mm | N/A 0.060 in1.50 mm | N/A 0.060 in1.50 mm | N/A 0.080 in2.00 mm | N/A 0.080 in2.00 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 6.00 º | N/A 6.00 º | N/A 5.00 º | N/A 5.00 º | N/A 3.00 º | |||||
| Wind-Up Angle at Max. Torque | N/A 17.00 º | N/A 17.00 º | N/A 12.00 º | N/A 14.00 º | N/A 7.50 º | |||||
| Dynamic Torsional Stiffness | N/A 140.00 Nm/rad | N/A 290.00 Nm/rad | N/A 850.00 Nm/rad | N/A 1500.00 Nm/rad | N/A 4400.00 Nm/rad | |||||
| Dynamic Torsional Stiffness | N/A 1240.00 in·lb/rad | N/A 2570.00 in·lb/rad | N/A 7500.00 in·lb/rad | N/A 13300.00 in·lb/rad | N/A 38900.00 in·lb/rad | |||||
| Static Angular Stiffness | N/A 2.66 in·lb/deg0.30 Nm/deg | N/A 2.66 in·lb/deg0.30 Nm/deg | N/A 21.30 in·lb/deg2.40 Nm/deg | N/A 31.90 in·lb/deg3.60 Nm/deg | N/A 80.00 in·lb/deg9.00 Nm/deg | |||||
| Static Axial Stiffness | N/A 220.00 lb/in38.00 Nm/deg | N/A 130.00 lb/in22.00 Nm/deg | N/A 430.00 lb/in75.00 Nm/deg | N/A 430.00 lb/in75.00 Nm/deg | N/A 1430.00 lb/in250.00 Nm/deg | |||||
| Static Radial Stiffness | N/A 860.00 lb/in150.00 Nm/deg | N/A 860.00 lb/in150.00 Nm/deg | N/A 2860.00 lb/in500.00 Nm/deg | N/A 2860.00 lb/in500.00 Nm/deg | N/A 5710.00 lb/in1000.00 Nm/deg | |||||
| Max. Axial Misalignment (End Float) | N/A | |||||||||
| Weight | N/A 0.12 lb | N/A 0.28 lb | N/A 0.40 lb | N/A 0.65 lb | N/A 1.25 lb | |||||
| Shore Hardness | N/A 60A | |||||||||
| Cubic inches | N/A 4.21080 in³ | N/A 8.86578 in³ | N/A 14.59218 in³ | N/A 24.50624 in³ | N/A 25.34400 in³ | |||||
|
|
||||||||||