| Items |
68514456666 ES Series - Single Beam Set Screw Style Couplings - Metric Bores |
68514456670 ES Series - Single Beam Set Screw Style Couplings - Metric Bores |
68514456672 ES Series - Single Beam Set Screw Style Couplings - Metric Bores |
68514456674 ES Series - Single Beam Set Screw Style Couplings - Metric Bores |
68514456682 ES Series - Single Beam Set Screw Style Couplings - Metric Bores |
|||||
| Description | N/A ES050-BEAM CP-3MMX3MM | N/A ES075-BEAM CP-4MMX4MM | N/A ES075-BEAM CP-5MMX5MM | N/A ES075-BEAM CP-6MMX6MM | N/A ES100-BEAM CP-6MMX6MM | |||||
| Bore A | N/A 0.118 in3.00 mm | N/A 0.157 in4.00 mm | N/A 0.197 in5.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | |||||
| Bore B | N/A 0.118 in3.00 mm | N/A 0.157 in4.00 mm | N/A 0.197 in5.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | |||||
| Coupling Size | N/A ES050 | N/A ES075 | N/A ES075 | N/A ES075 | N/A ES100 | |||||
| Overall Length | N/A 0.512 in13.00 mm | N/A 0.748 in19.00 mm | N/A 0.748 in19.00 mm | N/A 0.748 in19.00 mm | N/A 0.984 in25.00 mm | |||||
| Type | N/A Single Beam Coupling | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 0.512 in13.00 mm | N/A 0.748 in19.00 mm | N/A 0.748 in19.00 mm | N/A 0.748 in19.00 mm | N/A 0.984 in25.00 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | N/A 0.236 in6 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.188 in4.77 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.394 in10.00 mm | |||||
| Length thru Bore | N/A 0.118 in3.00 mm | N/A 0.197 in5.00 mm | N/A 0.197 in5.00 mm | N/A 0.197 in5.00 mm | N/A 0.276 in7.00 mm | |||||
| Material | N/A Anodized Aluminum | |||||||||
| Style | N/A Set Screw | |||||||||
| Finish | N/A Anodized Aluminum | |||||||||
| Set Screw Size | N/A M2.5 | N/A M4 | N/A M4 | N/A M4 | N/A M5 | |||||
| Weight | N/A 0.01 oz | N/A 0.03 oz | N/A 0.03 oz | N/A 0.03 oz | N/A 0.07 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.10 oz3.60 g | N/A 0.40 oz12.00 g | N/A 0.40 oz12.00 g | N/A 0.40 oz12.00 g | N/A 1.10 oz30.00 g | |||||
| Max. Operating Temperature | N/A 200.00 ºF | |||||||||
| Max. Speed | N/A 10000 rpm | |||||||||
| Nominal Torque | N/A 1.80 in·lb | N/A 5.00 in·lb | N/A 5.00 in·lb | N/A 5.00 in·lb | N/A 11.00 in·lb | |||||
| Max. Angular Misalignment | N/A 5.00 º | |||||||||
| Axial Misalignment | N/A ± 0.010 in | |||||||||
| Parallel Misalignment | N/A 0.005 in | |||||||||
| Moment of Inertia | N/A 2.7300 lb·in² | N/A 20.1600 lb·in² | N/A 20.1600 lb·in² | N/A 20.1600 lb·in² | N/A 86.8000 lb·in² | |||||
| Torsional Stiffness | N/A 42.80 in·lb/rad | N/A 119.40 in·lb/rad | N/A 119.40 in·lb/rad | N/A 119.40 in·lb/rad | N/A 286.50 in·lb/rad | |||||
| Cubic inches | N/A 0.13422 in³ | N/A 0.41851 in³ | N/A 0.41851 in³ | N/A 0.41851 in³ | N/A 0.95276 in³ | |||||
|
|
||||||||||