| Items |
68514477041 ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514477042 ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514477044 ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514477045 ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514477047 ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
|||||
| Description | N/A ASB3-BEAM CP-1/8X1/8 | N/A ASB3-BEAM CP-3/16X3/16 | N/A ASB3.5-BEAM CP-1/4X1/4 | N/A ASB3.5-BEAM CP-3/16X1/4 | N/A ASB4-BEAM CP-5/16X5/16 | |||||
| Bore A | N/A 0.125 in | N/A 0.188 in | N/A 0.250 in | N/A 0.188 in | N/A 0.313 in | |||||
| Bore B | N/A 0.125 in | N/A 0.188 in | N/A 0.250 in | N/A 0.250 in | N/A 0.313 in | |||||
| Coupling Size | N/A ASB3 | N/A ASB3 | N/A ASB3.5 | N/A ASB3.5 | N/A ASB4 | |||||
| Overall Length | N/A 0.752 in19.10 mm | N/A 0.752 in19.10 mm | N/A 0.799 in20.30 mm | N/A 0.799 in20.30 mm | N/A 0.902 in22.90 mm | |||||
| Type | N/A Single Beam Coupling | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.626 in15.90 mm | N/A 0.626 in15.90 mm | N/A 0.752 in19.10 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.197 in5.00 mm | N/A 0.197 in5.00 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.315 in8.00 mm | |||||
| Length thru Bore | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.256 in7.00 mm | |||||
| Material | N/A Anodized Aluminum | |||||||||
| Style | N/A Clamp Screw | |||||||||
| Grade | N/A 999999999 | |||||||||
| Finish | N/A Anodized Aluminum | |||||||||
| Clamp Screw Size | N/A M2 | N/A M2 | N/A M2.5 | N/A M2.5 | N/A M2.5 | |||||
| Weight | N/A 0.01 oz | N/A 0.01 oz | N/A 0.02 oz | N/A 0.02 oz | N/A 0.03 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 oz | N/A 0.20 oz | N/A 0.30 oz | N/A 0.30 oz | N/A 0.50 oz | |||||
| Max. Operating Temperature | N/A 200.00 ºF | |||||||||
| Max. Speed | N/A 10000 rpm | |||||||||
| Nominal Torque | N/A 2.00 in·lb | N/A 2.00 in·lb | N/A 3.40 in·lb | N/A 3.40 in·lb | N/A 5.00 in·lb | |||||
| Max. Angular Misalignment | N/A 5.00 º | |||||||||
| Axial Misalignment | N/A ± 0.010 in | |||||||||
| Parallel Misalignment | N/A 0.005 in | |||||||||
| Moment of Inertia | N/A 0.0000 lb·in² | N/A 0.0000 lb·in² | N/A 0.0010 lb·in² | N/A 0.0010 lb·in² | N/A 0.0020 lb·in² | |||||
| Torsional Stiffness | N/A 318.60 in·lb/rad | N/A 318.60 in·lb/rad | N/A 557.60 in·lb/rad | N/A 557.60 in·lb/rad | N/A 442.50 in·lb/rad | |||||
| Cubic inches | N/A 0.18800 in³ | N/A 0.18800 in³ | N/A 0.31311 in³ | N/A 0.31311 in³ | N/A 0.51008 in³ | |||||
|
|
||||||||||