Print Back
CSA_TRB_Cartridge Block
Unit of Measure
Items CSA_TRB_Cartridge Block
CSA-TRB-1 3/16
Type CSA Tapered Roller Bearing Cartridge Mounted Bearings
CSA_TRB_Cartridge Block
CSA-TRB-1 1/4
Type CSA Tapered Roller Bearing Cartridge Mounted Bearings
CSA_TRB_Cartridge Block
CSA-TRB-1 3/8
Type CSA Tapered Roller Bearing Cartridge Mounted Bearings
CSA_TRB_Cartridge Block
CSA-TRB-1 7/16
Type CSA Tapered Roller Bearing Cartridge Mounted Bearings
CSA_TRB_Cartridge Block
CSA-TRB-35MM
Type CSA Tapered Roller Bearing Cartridge Mounted Bearings
Shaft Size N/A 1 3/16 in N/A 1 1/4 in N/A 1 3/8 in N/A 1 7/16 in N/A 35 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Imperial N/A Metric
Dimension B  N/A 2-3/4 in69.9 mm N/A 2-3/4 in69.9 mm N/A 3 in76.2 mm N/A 3 in76.2 mm N/A 3 in76.2 mm
Dimension A  N/A 1-7/8 in47.6 mm N/A 1-7/8 in47.6 mm N/A 2-1/8 in54 mm N/A 2-1/8 in54 mm N/A 2-1/8 in54 mm
Dimension d1  N/A 2 5/62 in54.8 mm N/A 2 5/62 in54.8 mm N/A 2 11/16 in68.3 mm N/A 2 11/16 in68.3 mm N/A 2 11/16 in68.3 mm
Dimension C N/A 9/16 in14.3 mm N/A 9/16 in14.3 mm N/A 5/8 in15.9 mm N/A 5/8 in15.9 mm N/A 5/8 in15.9 mm
Dimension E N/A 2 1/2 in63.5 mm N/A 2 1/2 in63.5 mm N/A 3 1/32 in77 mm N/A 3 1/32 in77 mm N/A 3 1/32 in77 mm
Dimension K N/A 2.637 in66.98 mm N/A 2.637 in66.98 mm N/A 3.2 in81.28 mm N/A 3.2 in81.28 mm N/A 3.2 in81.28 mm
Dimension M N/A 1 13/16 in46 mm N/A 1 13/16 in46 mm N/A 2 2/32 in53.2 mm N/A 2 2/32 in53.2 mm N/A 2 2/32 in53.2 mm
Dimension H  N/A 21/32 in16.7 mm
Weight N/A 2.25 lb N/A 2.25 lb N/A 3.5 lb N/A 3.5 lb N/A 3.5 lb
e N/A 0.49 N/A 0.49 N/A 0.46 N/A 0.46 N/A 0.46
X (if Fa/Fr ≤ e) N/A 0.87
Y (if Fa/Fr ≤ e) N/A 1.77 N/A 1.77 N/A 1.89 N/A 1.89 N/A 1.89
X (if Fa/Fr > e) N/A 0.7
Y (if Fa/Fr > e) N/A 2.14 N/A 2.14 N/A 2.28 N/A 2.28 N/A 2.28
K Factor N/A 1.23 N/A 1.23 N/A 1.31 N/A 1.31 N/A 1.31
C90 Dynamic Load Rating1 N/A 3810 lbf N/A 3810 lbf N/A 6100 lbf N/A 6100 lbf N/A 6100 lbf
C0 Static Load Rating N/A 15760 lbf N/A 15760 lbf N/A 26000 lbf N/A 26000 lbf N/A 26000 lbf
Fa-max Maximum Permissible Thrust Load2 N/A 2000 lbf N/A 2000 lbf N/A 2590 lbf N/A 2590 lbf N/A 2590 lbf
Fr-max Maximum Allowable Slip Fit Radial Load3 N/A 3100 lbf N/A 3100 lbf N/A 5000 lbf N/A 5000 lbf N/A 5000 lbf
Max. Speed4 N/A 4490 rpm N/A 4490 rpm N/A 3820 rpm N/A 3820 rpm N/A 3820 rpm
Housing Type N/A Cartridge
Housing Coating N/A
  • 1 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
  • 2 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
  • 3 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
  • 4 Timken Double Lip Seal