| Items |
E-PF-TRB-1 3/16 Type E Flange: Piloted Bearing |
E-PF-TRB-1 3/16-SLA Type E Flange: Piloted Bearing |
E-PF-TRB-1 3/16-SLJ Type E Flange: Piloted Bearing |
E-PF-TRB-1 1/4 Type E Flange: Piloted Bearing |
E-PF-TRB-1 1/4-SLA Type E Flange: Piloted Bearing |
|||||
| Shaft Size | N/A 1 3/16 in | N/A 1 3/16 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
| Shaft Size Type | N/A Imperial | |||||||||
| Dimension B | N/A 2-3/4 in | |||||||||
| Dimension H | N/A 5 in | |||||||||
| Dimension A | N/A 2-7/32 in | |||||||||
| Dimension N2 | N/A 2.92 in | |||||||||
| Dimension J | N/A 4 1/8 in | |||||||||
| Dimension A3 | N/A 3/4 in | |||||||||
| Bolt Diameter | N/A 3/8 in | |||||||||
| Dimension E | N/A 1-5/16 in | |||||||||
| Dimension A1 | N/A 7/16 in | |||||||||
| Dimension D 1 | N/A 3-3/8 in | |||||||||
| Dimension d1 | N/A 2-1/4 in | |||||||||
| Dimension A2 | N/A 27/32 in | |||||||||
| Dimension Ac | N/A | |||||||||
| Dimension d2 | N/A | |||||||||
| e | N/A 0.49 | |||||||||
| X (if Fa/Fr ≤ e) | N/A 0.87 | |||||||||
| Y (if Fa/Fr ≤ e) | N/A 1.77 | |||||||||
| X (if Fa/Fr > e) | N/A 0.7 | |||||||||
| Y (if Fa/Fr > e) | N/A 2.14 | |||||||||
| K Factor | N/A 1.23 | |||||||||
| C90 Dynamic Load Rating2 | N/A 3810 lbf | |||||||||
| C0 Static Load Rating | N/A 15760 lbf | |||||||||
| Fa-max Maximum Permissible Thrust Load3 | N/A 2000 lbf | |||||||||
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 3100 lbf | |||||||||
| Max. Speed5 | N/A 4490 rpm | |||||||||
| UPC Code | N/A 053893778150 | N/A | N/A | N/A 053893778204 | N/A | |||||
| Type E Open Cover Number | N/A | |||||||||
| Type E Closed Cover Number | N/A | |||||||||
| Lubrication | N/A Grease - Premium Industrial | N/A Solid Lube - Industrial | N/A Solid Lube - Food Grade | N/A Grease - Premium Industrial | N/A Solid Lube - Industrial | |||||
| Housing Coating | N/A E-Coat | |||||||||
| Weight | N/A 5 lb | |||||||||
|
||||||||||