| Items |
E-TUA-TRB-1 3/8 Single Collar - Type E Take Up: Wide Slot Bearing |
E-TUA-TRB-35MM Single Collar - Type E Take Up: Wide Slot Bearing |
E-TUA-TRB-1 7/16 Single Collar - Type E Take Up: Wide Slot Bearing |
E-TUA-TRB-1 1/2 Single Collar - Type E Take Up: Wide Slot Bearing |
E-TUA-TRB-40MM Single Collar - Type E Take Up: Wide Slot Bearing |
|||||
| Shaft Size | N/A 1 3/8 in | N/A 35 mm | N/A 1 7/16 in | N/A 1 1/2 in | N/A 40 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Imperial | N/A Metric | |||||
| Dimension B | N/A 2-17/32 in | N/A 2-17/32 in | N/A 2-17/32 in | N/A 2-27/32 in | N/A 2-27/32 in | |||||
| Dimension K | N/A 1-1/32 in | N/A 1-1/32 in | N/A 1-1/32 in | N/A 1-5/32 in | N/A 1-5/32 in | |||||
| Dimension S1 | N/A 1-1/2 in | N/A 1-1/2 in | N/A 1-1/2 in | N/A 1-11/16 in | N/A 1-11/16 in | |||||
| Dimension L | N/A 5-3/32 in | N/A 5-3/32 in | N/A 5-3/32 in | N/A 6 in | N/A 6 in | |||||
| Dimension E | N/A 2-17/32 in | N/A 2-17/32 in | N/A 2-17/32 in | N/A 2-27/32 in | N/A 2-27/32 in | |||||
| Dimension A1 | N/A 17/32 in | N/A 17/32 in | N/A 17/32 in | N/A 11/16 in | N/A 11/16 in | |||||
| Dimension L3 | N/A 2-3/4 in | N/A 2-3/4 in | N/A 2-3/4 in | N/A 3-1/4 in | N/A 3-1/4 in | |||||
| Dimension L1 | N/A 3-7/32 in | N/A 3-7/32 in | N/A 3-7/32 in | N/A 3-13/16 in | N/A 3-13/16 in | |||||
| Dimension N | N/A 7/8 in | N/A 7/8 in | N/A 7/8 in | N/A 1-1/8 in | N/A 1-1/8 in | |||||
| Dimension L2 | N/A 11/16 in | N/A 11/16 in | N/A 11/16 in | N/A 15/16 in | N/A 15/16 in | |||||
| Dimension N1 | N/A 5/8 in | N/A 5/8 in | N/A 5/8 in | N/A 3/4 in | N/A 3/4 in | |||||
| Dimension H2 | N/A 2-7/16 in | N/A 2-7/16 in | N/A 2-7/16 in | N/A 3-5/16 in | N/A 3-5/16 in | |||||
| Dimension N2 | N/A 1-7/16 in | N/A 1-7/16 in | N/A 1-7/16 in | N/A 1-15/16 in | N/A 1-15/16 in | |||||
| Dimension d1 | N/A 2-3/4 in | N/A 2-3/4 in | N/A 2-3/4 in | N/A 3-3/16 in | N/A 3-3/16 in | |||||
| Dimension H1 | N/A 3-1/2 in | N/A 3-1/2 in | N/A 3-1/2 in | N/A 4 in | N/A 4 in | |||||
| Dimension H | N/A 4-1/8 in | N/A 4-1/8 in | N/A 4-1/8 in | N/A 4-3/4 in | N/A 4-3/4 in | |||||
| Dimension A2 | N/A 2-1/16 in | N/A 2-1/16 in | N/A 2-1/16 in | N/A 2-5/16 in | N/A 2-5/16 in | |||||
| Dimension Ac | N/A | |||||||||
| Dimension d2 | N/A | |||||||||
| e | N/A 0.46 | N/A 0.46 | N/A 0.46 | N/A 0.44 | N/A 0.44 | |||||
| X (if Fa/Fr ≤ e) | N/A 0.87 | |||||||||
| Y (if Fa/Fr ≤ e) | N/A 1.89 | N/A 1.89 | N/A 1.89 | N/A 1.96 | N/A 1.96 | |||||
| X (if Fa/Fr > e) | N/A 0.7 | |||||||||
| Y (if Fa/Fr > e) | N/A 2.28 | N/A 2.28 | N/A 2.28 | N/A 2.37 | N/A 2.37 | |||||
| K Factor | N/A 1.31 | N/A 1.31 | N/A 1.31 | N/A 1.36 | N/A 1.36 | |||||
| C90 Dynamic Load Rating2 | N/A 6100 lbf | N/A 6100 lbf | N/A 6100 lbf | N/A 7860 lbf | N/A 7860 lbf | |||||
| C0 Static Load Rating | N/A 26000 lbf | N/A 26000 lbf | N/A 26000 lbf | N/A 33000 lbf | N/A 33000 lbf | |||||
| Fa-max Maximum Permissible Thrust Load3 | N/A 2590 lbf | |||||||||
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 5000 lbf | N/A 5000 lbf | N/A 5000 lbf | N/A 6400 lbf | N/A 6400 lbf | |||||
| Max. Speed5 | N/A 3820 rpm | N/A 3820 rpm | N/A 3820 rpm | N/A 3320 rpm | N/A 3320 rpm | |||||
| UPC Code | N/A | |||||||||
| Type E Open Cover Number | N/A | |||||||||
| Type E Closed Cover Number | N/A | |||||||||
| Lubrication | N/A Grease - Premium Industrial | |||||||||
| Housing Coating | N/A E-Coat | |||||||||
| Weight | N/A 8 lb | N/A 8 lb | N/A 8 lb | N/A 10 lb | N/A 10 lb | |||||
|
||||||||||