| Items |
E-TTU-TRB-1 3/4 Type E Take Up: Top Angle Bearing (E-TTU) |
E-TTU-TRB-1 3/4-ECC Type E Take Up: Top Angle Bearing (E-TTU) |
E-TTU-TRB-1 3/4-ECO/ECC Type E Take Up: Top Angle Bearing (E-TTU) |
E-TTU-TRB-1 3/4-ECO/ECO Type E Take Up: Top Angle Bearing (E-TTU) |
E-TTU-TRB-1 3/4-ECO Type E Take Up: Top Angle Bearing (E-TTU) |
|||||
| Shaft Size | N/A 1 3/4 in | |||||||||
| Shaft Size Type | N/A Imperial | |||||||||
| Dimension B | N/A 3-1/2 in | |||||||||
| Dimension H | N/A 6-3/8 in | |||||||||
| Dimension H1 | N/A 5-3/16 in | |||||||||
| Dimension H2 | N/A 2.39 in | |||||||||
| Dimension d1 | N/A 3-7/16 in | |||||||||
| Dimension A | N/A 1-3/4 in | |||||||||
| Dimension A1 | N/A 1-3/4 in | |||||||||
| Housing Width | N/A 2-9/16 in | |||||||||
| Dimension L | N/A 6-1/2 in | |||||||||
| Dimension L1 | N/A 6 in | |||||||||
| Dimension L2 | N/A 3.4 in | |||||||||
| Dimension Ac | N/A | N/A 3.5445 in | N/A 4.6265 in | N/A 4.7265 in | N/A 3.6445 in | |||||
| Dimension d2 | N/A | N/A 4.196 in | N/A 4.196 in | N/A 4.196 in | N/A 4.196 in | |||||
| e | N/A 0.33 | |||||||||
| X (if Fa/Fr ≤ e) | N/A 0.87 | |||||||||
| Y (if Fa/Fr ≤ e) | N/A 2.64 | |||||||||
| X (if Fa/Fr > e) | N/A 0.7 | |||||||||
| Y (if Fa/Fr > e) | N/A 3.18 | |||||||||
| K Factor | N/A 1.83 | |||||||||
| C90 Dynamic Load Rating1 | N/A 10300 lbf | |||||||||
| C0 Static Load Rating | N/A 43000 lbf | |||||||||
| Fa-max Maximum Permissible Thrust Load2 | N/A 2590 lbf | |||||||||
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 8400 lbf | |||||||||
| Max. Speed4 | N/A 3050 rpm | |||||||||
| UPC Code | N/A 053893778181 | N/A 0883450504942 | N/A 0883450506120 | N/A 0883450509350 | N/A 0883450508179 | |||||
| Type E Open Cover Number | N/A | N/A | N/A EUDR-1 3/4 | N/A EUDR-1 3/4 | N/A EUDR-1 3/4 | |||||
| Type E Closed Cover Number | N/A | N/A EUC-D | N/A EUC-D | N/A | N/A | |||||
| Lubrication | N/A Grease - Premium Industrial | |||||||||
| Housing Coating | N/A E-Coat | |||||||||
| Weight | N/A 14 lb | |||||||||
|
||||||||||