| Items |
E-TU-TRB-1 3/8 Type E Take Up: Wide Slot Bearing |
E-TU-TRB-1 3/8-ECC Type E Take Up: Wide Slot Bearing |
E-TU-TRB-1 3/8-ECO/ECC Type E Take Up: Wide Slot Bearing |
E-TU-TRB-1 3/8-ECO/ECO Type E Take Up: Wide Slot Bearing |
E-TU-TRB-1 3/8-ECO Type E Take Up: Wide Slot Bearing |
|||||
| Shaft Size | N/A 1 3/8 in | |||||||||
| Shaft Size Type | N/A Imperial | |||||||||
| Dimension B | N/A 3 in | |||||||||
| Dimension L | N/A 5-3/32 in | |||||||||
| Dimension A1 | N/A 17/32 in | |||||||||
| Dimension L3 | N/A 2-3/4 in | |||||||||
| Dimension L1 | N/A 3-7/32 in | |||||||||
| Dimension N | N/A 7/8 in | |||||||||
| Dimension L2 | N/A 11/16 in | |||||||||
| Dimension N1 | N/A 5/8 in | |||||||||
| Dimension H2 | N/A 2-7/16 in | |||||||||
| Dimension N2 | N/A 1-7/16 in | |||||||||
| Dimension d1 | N/A 2-3/4 in | |||||||||
| Dimension H1 | N/A 3-1/2 in | |||||||||
| Dimension H | N/A 4-1/8 in | |||||||||
| Dimension A2 | N/A 2-1/16 in | |||||||||
| Dimension Ac | N/A | N/A 3.0575 in | N/A 4.1525 in | N/A 4.2525 in | N/A 3.1575 in | |||||
| Dimension d2 | N/A | N/A 3.345 in | N/A 3.345 in | N/A 3.345 in | N/A 3.345 in | |||||
| e | N/A 0.46 | |||||||||
| X (if Fa/Fr ≤ e) | N/A 0.87 | |||||||||
| Y (if Fa/Fr ≤ e) | N/A 1.89 | |||||||||
| X (if Fa/Fr > e) | N/A 0.7 | |||||||||
| Y (if Fa/Fr > e) | N/A 2.28 | |||||||||
| K Factor | N/A 1.31 | |||||||||
| C90 Dynamic Load Rating1 | N/A 6100 lbf | |||||||||
| C0 Static Load Rating | N/A 26000 lbf | |||||||||
| Fa-max Maximum Permissible Thrust Load2 | N/A 2590 lbf | |||||||||
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 5000 lbf | |||||||||
| Max. Speed4 | N/A 3820 rpm | |||||||||
| UPC Code | N/A 053893549910 | N/A 0883450505260 | N/A 0883450506441 | N/A 0883450509671 | N/A 0883450508490 | |||||
| Type E Open Cover Number | N/A | N/A | N/A EUDR-1 3/8 | N/A EUDR-1 3/8 | N/A EUDR-1 3/8 | |||||
| Type E Closed Cover Number | N/A | N/A EUC-B | N/A EUC-B | N/A | N/A | |||||
| Lubrication | N/A Grease - Premium Industrial | |||||||||
| Housing Coating | N/A E-Coat | |||||||||
| Weight | N/A 8 lb | |||||||||
|
||||||||||