Print Back
Timken® Top Angle Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Top Angle Bearings from 13/4 - 4 in. (45mm - 100mm).

Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings.
QMTPF-Take-Up-Frame
Unit of Measure
Items QMTPF TAKE UP 2BOLT_2
QMTPF12-115
QMTPF Take-Up Frame
QMTPF TAKE UP 2BOLT_2
QMTPF18-115
QMTPF Take-Up Frame
QMTPF TAKE UP 2BOLT_2
QMTPF24-115
QMTPF Take-Up Frame
QMTPF TAKE UP 2BOLT_2
QMTPF12-203/207E
QMTPF Take-Up Frame
QMTPF TAKE UP 2BOLT_2
QMTPF18-203/207E
QMTPF Take-Up Frame
Dimension T NOMINAL N/A 12 N/A 18 N/A 24 N/A 12 N/A 18
T (TRAVEL) N/A 14-1/2 in N/A 20-1/2 in N/A 26-1/2 in N/A 14-1/2 in N/A 20-1/2 in
Dimension B N/A 28-1/2 in N/A 34-1/2 in N/A 40-1/2 in N/A 30-1/2 in N/A 36-1/2 in
Dimension C N/A 3.5 in N/A 3.5 in N/A 3.5 in N/A 4 in N/A 4 in
Dimension D N/A 26-1/2 in N/A 32-1/2 in N/A 38-1/2 in N/A 28-1/2 in N/A 34-1/2 in
Dimension E N/A
Dimension F N/A 5/8 in N/A 5/8 in N/A 5/8 in N/A 0.75 in N/A 0.75 in
Dimension G N/A 1 in N/A 1 in N/A 1 in N/A 1-5/16 in N/A 1-5/16 in
Dimension H N/A 0.750 in
Dimension J N/A 8-1/2 in N/A 8-1/2 in N/A 8-1/2 in N/A 10-1/8 in N/A 10-1/8 in
Dimension K N/A 3 in N/A 3 in N/A 3 in N/A 3-1/2 in N/A 3-1/2 in
Dimension M N/A 3-15/16 in N/A 3-15/16 in N/A 3-15/16 in N/A 4-3/8 in N/A 4-3/8 in
Dimension R N/A 6-11/32 in N/A 6-11/32 in N/A 6-11/32 in N/A 7-3/8 in N/A 7-3/8 in
Dimension S N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 1 in N/A 1 in
Dimension U N/A 6 in N/A 6 in N/A 6 in N/A 7 in N/A 7 in
Dimension W N/A 5-5/32 in N/A 5-5/32 in N/A 5-5/32 in N/A 6-3/16 in N/A 6-3/16 in
Weight N/A 32 lb N/A 36 lb N/A 41 lb N/A 47 lb N/A 54 lb
Number of Bolts N/A 2