Items |
UCF201 UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF201-8 UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF202 UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF202-10 UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF203 UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
|||||
Bearing Number | N/A UC201 | N/A UC201-8 | N/A UC202 | N/A UC202-10 | N/A UC203 | |||||
Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
UPC Code | N/A 087796140028 | N/A 087796140202 | N/A 087796139916 | N/A 087796140127 | N/A 087796139480 | |||||
Locking Style | N/A Set Screw Locking | |||||||||
Housing Construction | N/A Four-Bolt Square Flange | |||||||||
Total Length L | N/A 86 mm3.375 in | |||||||||
Housing Width A | N/A 25.5 mm1 in | |||||||||
Bolt Hole Spacing J | N/A 64 mm2.516 in | |||||||||
Bolt Hole Size N | N/A 12 mm0.469 in | |||||||||
Flange Thickness A1 | N/A 11 mm0.438 in | |||||||||
Center of Bearing from Housing End A2 | N/A 15 mm0.438 in | |||||||||
Inner Ring Width B | N/A 31 mm1.22 in | |||||||||
Center of Bearing from Bearing End S | N/A 12.7 mm0.5 in | |||||||||
Dimension A0 | N/A 33.3 mm1.313 in | |||||||||
Bolt Size | N/A M10 | |||||||||
Grease Nipple Size | N/A A-1/4-28UNF | |||||||||
Static Load Rating | N/A 6650 N1495 lbf | |||||||||
Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
Weight | N/A 0.6 Kg1.400 lb | |||||||||
|