| Items |
UELF201 UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar |
UELF201-8 UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar |
UELF202 UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar |
UELF202-10 UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar |
UELF203 UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar |
|||||
| Bearing Number | N/A UEL201 | N/A UEL201-8 | N/A UEL202 | N/A UEL202-10 | N/A UEL203 | |||||
| Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
| Locking Style | N/A Eccentric Locking Collar | |||||||||
| Housing Construction | N/A Four-Bolt Square Flange | |||||||||
| Total Length L | N/A 86 mm3.375 in | |||||||||
| Housing Width A | N/A 25.5 mm1 in | |||||||||
| Bolt Hole Spacing J | N/A 64 mm2.516 in | |||||||||
| Bolt Hole Size N | N/A 12 mm0.469 in | |||||||||
| Flange Thickness A1 | N/A 11 mm0.438 in | |||||||||
| Center of Bearing from Housing End A2 | N/A 15 mm0.438 in | |||||||||
| Center of Bearing from Bearing End S | N/A 17.1 mm0.673 in | |||||||||
| Dimension B1 | N/A 43.7 mm1.72 in | |||||||||
| Dimension A0 | N/A 41.6 mm1.641 in | |||||||||
| Bolt Size | N/A M10 | |||||||||
| Grease Nipple Size | N/A A-1/4-28UNF | |||||||||
| Static Load Rating | N/A 6650 N1495 lbf | |||||||||
| Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
| Weight | N/A 0.72 Kg1.6 lb | N/A 0.72 Kg1.6 lb | N/A 0.7 Kg1.5 lb | N/A 0.7 Kg1.5 lb | N/A 0.68 Kg1.5 lb | |||||
|
|
||||||||||