| Items |
UKF205 - HE2305 UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking |
UKF205 - H2305 UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking |
UKF206 - H2306 UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking |
UKF206 - HE2306 UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking |
UKF207 - HS2307 UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking |
|||||
| Bearing Unit - Adapter Sleeve | N/A UK205 - HE2305 | N/A UK205 - H2305 | N/A UK206 - H2306 | N/A UK206 - HE2306 | N/A UK207 - HS2307 | |||||
| Shaft Size d | N/A 3/4 in | N/A 20 mm | N/A 25 mm | N/A 1 in | N/A 1 1/8 in | |||||
| Adapter Sleeve Number1 | N/A HE2305 | N/A H2305 | N/A H2306 | N/A HE2306 | N/A HS2307 | |||||
| Locking Style | N/A Adapter Sleeve Locking | |||||||||
| Housing Construction | N/A Four-Bolt Square Flange | |||||||||
| Total Length L | N/A 95 mm3.74 in | N/A 95 mm3.74 in | N/A 108 mm4.252 in | N/A 108 mm4.252 in | N/A 117 mm4.606 in | |||||
| Housing Width A | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 31 mm1.22 in | N/A 31 mm1.22 in | N/A 34 mm1.339 in | |||||
| Bolt Hole Spacing J | N/A 70 mm2.756 in | N/A 70 mm2.756 in | N/A 83 mm3.268 in | N/A 83 mm3.268 in | N/A 92 mm3.622 in | |||||
| Bolt Hole Size N | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 14 mm0.551 in | |||||
| Flange Thickness A1 | N/A 13 mm0.512 in | N/A 13 mm0.512 in | N/A 13 mm0.512 in | N/A 13 mm0.512 in | N/A 15 mm0.591 in | |||||
| Center of Bearing from Housing End A2 | N/A 16 mm0.63 in | N/A 16 mm0.63 in | N/A 18 mm0.709 in | N/A 18 mm0.709 in | N/A 19 mm0.748 in | |||||
| Center of Bearing from Bearing End Y | N/A 20 mm0.787 in | N/A 20 mm0.787 in | N/A 21.5 mm0.846 in | N/A 21.5 mm0.846 in | N/A 24 mm0.945 in | |||||
| Dimension B1 | N/A 35 mm1.3780 in | N/A 35 mm1.3780 in | N/A 38 mm1.496 in | N/A 38 mm1.496 in | N/A 43 mm1.693 in | |||||
| Dimension A0 | N/A 36 mm1.406 in | N/A 36 mm1.406 in | N/A 39.5 mm1.563 in | N/A 39.5 mm1.563 in | N/A 43 mm1.688 in | |||||
| Grease Nipple Size | N/A A-1/4-2B UNF | |||||||||
| Static Load Rating | N/A 7900 N1765 lbf | N/A 7900 N1765 lbf | N/A 11300 N2540 lbf | N/A 11300 N2540 lbf | N/A 15400 N3462 lbf | |||||
| Dynamic Load Rating | N/A 14000 N3147 lbf | N/A 14000 N3147 lbf | N/A 19500 N4384 lbf | N/A 19500 N4384 lbf | N/A 25700 N5778 lbf | |||||
| Weight | N/A 0.9 Kg1.9 lb | N/A 0.9 Kg1.9 lb | N/A 1.3 Kg2.9 lb | N/A 1.3 Kg2.9 lb | N/A 1.6 Kg3.5 lb | |||||
|
||||||||||