Print Back

●   UKP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKP series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
Mounted Bearings_U-Series_UKP205
Mounted Bearings-U-Series-UKP-Line-Drawing
Unit of Measure
Items Mounted Bearings_U-Series_UKP205
UKP205 - HE2305
UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKP205
UKP205 - H2305
UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKP205
UKP206 - H2306
UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKP205
UKP206 - HE2306
UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKP205
UKP207 - HS2307
UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking
Bearing Unit - Adapter Sleeve N/A UK205 - HE2305 N/A UK205 - H2305 N/A UK206 - H2306 N/A UK206 - HE2306 N/A UK207 - HS2307
Shaft Size d N/A 3/4 in N/A 20 mm N/A 25 mm N/A 1 in N/A 1 1/8 in
Adapter Sleeve Number1 N/A HE2305 N/A H2305 N/A H2306 N/A HE2306 N/A HS2307
Locking Style N/A Adapter Sleeve Locking
Housing Construction N/A Two-Bolt Pillow Block
Base to Center Height H N/A 36.5 mm1.437 in N/A 36.5 mm1.437 in N/A 42.9 mm1.689 in N/A 42.9 mm1.689 in N/A 47.6 mm1.874 in
Total Length L N/A 140 mm5.512 in N/A 140 mm5.512 in N/A 165 mm6.496 in N/A 165 mm6.496 in N/A 167 mm6.575 in
Housing Width A N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 48 mm1.89 in N/A 48 mm1.89 in N/A 48 mm1.89 in
Bolt Hole Spacing J N/A 105 mm4.134 in N/A 105 mm4.134 in N/A 121 mm4.764 in N/A 121 mm4.764 in N/A 127 mm5 in
Bolt Hole Size N N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 17 mm0.669 in N/A 17 mm0.669 in N/A 17 mm0.669 in
Bolt Hole Length N1 N/A 18 mm0.709 in N/A 18 mm0.709 in N/A 21 mm0.827 in N/A 21 mm0.827 in N/A 21 mm0.827 in
Foot Height H1 N/A 16 mm N/A 16 mm N/A 17 mm N/A 17 mm N/A 18 mm
Total Height H2 N/A 70 mm2.756 in N/A 70 mm2.756 in N/A 84 mm3.307 in N/A 84 mm3.307 in N/A 95 mm3.74 in
Dimension L1 N/A 37.5 mm1.476 in N/A 37.5 mm1.476 in N/A 47.5 mm1.87 in N/A 47.5 mm1.87 in N/A 46.5 mm1.831 in
Center of Bearing from End Y N/A 20 mm0.787 in N/A 20 mm0.787 in N/A 21.5 mm0.846 in N/A 21.5 mm0.846 in N/A 24 mm0.945 in
Dimension B1 N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 43 mm1.693 in
Static Load Rating N/A 7900 N1765 lbf N/A 7900 N1765 lbf N/A 11300 N2540 lbf N/A 11300 N2540 lbf N/A 15400 N3462 lbf
Dynamic Load Rating N/A 14000 N3147 lbf N/A 14000 N3147 lbf N/A 19500 N4384 lbf N/A 19500 N4384 lbf N/A 25700 N5778 lbf
Weight N/A 0.9 Kg2 lb N/A 0.9 Kg2 lb N/A 1.4 Kg3 lb N/A 1.4 Kg3 lb N/A 1.8 Kg3.9 lb
  • 1 Purchase the Adapter Sleeve separately