| Items |
UCFC201 UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking |
UCFC201-8 UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking |
UCFC202 UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking |
UCFC202-10 UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking |
UCFC203 UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking |
|||||
| Bearing Number | N/A UC201 | N/A UC201-8 | N/A UC202 | N/A UC202-10 | N/A UC203 | |||||
| Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction | N/A Round Flange | |||||||||
| Total Height L | N/A 100 mm3.9380 in | |||||||||
| Pilot Outside Diameter H3 | N/A 62 mm | |||||||||
| Bolt Circle Diameter J | N/A 78 mm3.078 in | |||||||||
| Bolt Hole Spacing J1 | N/A 55.1 mm2.169 in | |||||||||
| Bolt Hole Size N | N/A 12 mm0.469 in | |||||||||
| Flange Width A1 | N/A 20.5 mm0.812 in | |||||||||
| Center of Bearing from Housing End A2 | N/A 10 mm0.391 in | |||||||||
| Pilot Width A3 | N/A 5 mm | |||||||||
| Inner Ring Width B | N/A 31 mm1.22 in | |||||||||
| Center of Bearing from Bearing End S | N/A 12.7 mm0.5 in | |||||||||
| Dimension A4 | N/A 28.3 mm1.125 in | |||||||||
| Static Load Rating | N/A 6650 N1495 lbf | |||||||||
| Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
| Weight | N/A 0.7 Kg1.5 lb | |||||||||
|
|
||||||||||