| Items |
UELFC201 UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar |
UELFC201-8 UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar |
UELFC202 UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar |
UELFC202-10 UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar |
UELFC203 UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar |
|||||
| Bearing Number | N/A UEL201 | N/A UEL201-8 | N/A UEL202 | N/A UEL202-10 | N/A UEL203 | |||||
| Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
| Locking Style | N/A Eccentric Locking Collar | |||||||||
| Housing Construction | N/A Round Flange | |||||||||
| Total Height L | N/A 100 mm3.9380 in | |||||||||
| Pilot Outside Diameter H3 | N/A 62 mm | |||||||||
| Bolt Circle Diameter J | N/A 78 mm3.078 in | |||||||||
| Bolt Hole Spacing J1 | N/A 55.1 mm2.169 in | |||||||||
| Bolt Hole Size N | N/A 12 mm0.469 in | |||||||||
| Flange Width A1 | N/A 20.5 mm0.807 in | |||||||||
| Center of Bearing from Housing End A2 | N/A 10 mm0.391 in | |||||||||
| Pilot Width A3 | N/A 5 mm | |||||||||
| Center of Bearing from Bearing End S | N/A 17.1 mm0.673 in | |||||||||
| Dimension A4 | N/A 36.6 mm1.438 in | |||||||||
| Dimension B1 | N/A 43.7 mm1.72 in | |||||||||
| Static Load Rating | N/A 6650 N1495 lbf | |||||||||
| Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
| Weight | N/A 0.86 Kg1.9 lb | N/A 0.86 Kg1.9 lb | N/A 0.84 Kg1.9 lb | N/A 0.84 Kg1.9 lb | N/A 0.82 Kg1.8 lb | |||||
|
|
||||||||||