Print Back
(Not available for sale in US)
●   UKFC piloted round flanged units are suggested for industrial applications where normal loads are encountered.
●   UKFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKFC series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
Mounted Bearings_U-Series_UKFC205
Mounted Bearings-U-Series-UKFC-Line-Drawing
Unit of Measure
Items Mounted Bearings_U-Series_UKFC205
UKFC205 - HE2305
UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFC205
UKFC205 - H2305
UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFC205
UKFC206 - H2306
UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFC205
UKFC206 - HE2306
UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFC205
UKFC207 - HS2307
UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking
Bearing Unit - Adapter Sleeve N/A UK205 - HE2305 N/A UK205 - H2305 N/A UK206 - H2306 N/A UK206 - HE2306 N/A UK207 - HS2307
Shaft Size d N/A 3/4 in N/A 20 mm N/A 25 mm N/A 1 in N/A 1 1/8 in
Adapter Sleeve Number1 N/A HE2305 N/A H2305 N/A H2306 N/A HE2306 N/A HS2307
Locking Style N/A Adapter Sleeve Locking
Housing Construction N/A Round Flange
Total Height L N/A 115 mm4.528 in N/A 115 mm4.528 in N/A 125 mm4.921 in N/A 125 mm4.921 in N/A 135 mm5.3150 in
Pilot Outside Diameter H3 N/A 70 mm N/A 70 mm N/A 80 mm N/A 80 mm N/A 90 mm
Bolt Circle Diameter J N/A 90 mm3.543 in N/A 90 mm3.543 in N/A 100 mm3.937 in N/A 100 mm3.937 in N/A 110 mm4.331 in
Bolt Hole Spacing J1 N/A 63.6 mm2.504 in N/A 63.6 mm2.504 in N/A 70.7 mm2.783 in N/A 70.7 mm2.783 in N/A 77.8 mm3.063 in
Bolt Hole Size N N/A 12 mm0.472 in N/A 12 mm0.472 in N/A 12 mm0.472 in N/A 12 mm0.472 in N/A 14 mm0.551 in
Flange Width A1 N/A 21 mm0.827 in N/A 21 mm0.827 in N/A 23 mm0.906 in N/A 23 mm0.906 in N/A 26 mm1.024 in
Center of Bearing from Housing End A2 N/A 10 mm0.394 in N/A 10 mm0.394 in N/A 10 mm0.394 in N/A 10 mm0.394 in N/A 11 mm0.433 in
Pilot Width A3 N/A 6 mm N/A 6 mm N/A 8 mm N/A 8 mm N/A 8 mm
Center of Bearing from Bearing End Y N/A 20 mm0.787 in N/A 20 mm0.787 in N/A 21.5 mm0.846 in N/A 21.5 mm0.846 in N/A 24 mm0.945 in
Dimension A4 N/A 30 mm1.188 in N/A 30 mm1.188 in N/A 31.5 mm1.25 in N/A 31.5 mm1.25 in N/A 35 mm1.375 in
Dimension B1 N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 43 mm1.693 in
Static Load Rating N/A 7900 N1765 lbf N/A 7900 N1765 lbf N/A 11300 N2540 lbf N/A 11300 N2540 lbf N/A 15400 N3462 lbf
Dynamic Load Rating N/A 14000 N3147 lbf N/A 14000 N3147 lbf N/A 19500 N4384 lbf N/A 19500 N4384 lbf N/A 25700 N5778 lbf
Weight N/A 1 Kg2.2 lb N/A 1 Kg2.2 lb N/A 1.3 Kg2.9 lb N/A 1.3 Kg2.9 lb N/A 1.7 Kg3.7 lb
  • 1 Purchase the Adapter Sleeve separately