| Items |
UELT201 UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar |
UELT201-8 UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar |
UELT202 UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar |
UELT202-10 UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar |
UELT203 UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar |
|||||
| Bearing Number | N/A UEL201 | N/A UEL201-8 | N/A UEL202 | N/A UEL202-10 | N/A UEL203 | |||||
| Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
| Locking Style | N/A Eccentric Locking Collar | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Housing Width A | N/A 32 mm1.26 in | |||||||||
| Slot Width A1 | N/A 12 mm0.472 in | |||||||||
| Socket Width A2 | N/A 21 mm0.827 in | |||||||||
| Total Height H | N/A 89 mm3.5 in | |||||||||
| Pitch Height H1 | N/A 76 mm | |||||||||
| Height H2 | N/A 51 mm | |||||||||
| Total Length L | N/A 94 mm3.688 in | |||||||||
| Shaft Length L1 | N/A 61 mm2.402 in | |||||||||
| Dimension L2 | N/A 10 mm | |||||||||
| Slot Length L3 | N/A 51 mm2.008 in | |||||||||
| Adjustment Screw Bore N | N/A 19 mm0.748 in | |||||||||
| Opening Width N1 | N/A 16 mm0.63 in | |||||||||
| Opening Height N2 | N/A 32 mm1.26 in | |||||||||
| Center of Bearing from End S | N/A 17.1 mm0.673 in | |||||||||
| Dimension B1 | N/A 43.7 mm1.72 in | |||||||||
| Grease Nipple Size | N/A B-1/4-28UNF | |||||||||
| Static Load Rating | N/A 6650 N1495 lbf | |||||||||
| Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
| Weight | N/A 0.83 Kg1.8 lb | N/A 0.83 Kg1.8 lb | N/A 0.81 Kg1.8 lb | N/A 0.81 Kg1.8 lb | N/A 0.8 Kg1.8 lb | |||||
|
|
||||||||||