Print Back

●   UKT take-up units are suggested for industrial applications where normal loads are encountered.
●   UKT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
●   These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
●   Each unit comes assembled and ready for mounting.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKT series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Slot spacing and width are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
Mounted Bearings_U-Series_UKT205
Mounted Bearings-U-Series-UKT-Line-Drawing
Unit of Measure
Items Mounted Bearings_U-Series_UKT205
UKT205 - HE2305
UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKT205
UKT205 - H2305
UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKT205
UKT206 - H2306
UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKT205
UKT206 - HE2306
UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKT205
UKT207 - HS2307
UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking
Bearing Unit - Adapter Sleeve N/A UK205 - HE2305 N/A UK205 - H2305 N/A UK206 - H2306 N/A UK206 - HE2306 N/A UK207 - HS2307
Shaft Size d N/A 3/4 in N/A 20 mm N/A 25 mm N/A 1 in N/A 1 1/8 in
Adapter Sleeve Number1 N/A HE2305 N/A H2305 N/A H2306 N/A HE2306 N/A HS2307
Locking Style N/A Adapter Sleeve Locking
Housing Construction N/A Take-Up
Housing Width A N/A 32 mm1.26 in N/A 32 mm1.26 in N/A 37 mm1.457 in N/A 37 mm1.457 in N/A 37 mm1.457 in
Slot Width A1 N/A 12 mm0.472 in
Socket Width A2 N/A 24 mm0.945 in N/A 24 mm0.945 in N/A 28 mm1.102 in N/A 28 mm1.102 in N/A 30 mm1.181 in
Total Height H N/A 89 mm3.504 in N/A 89 mm3.504 in N/A 102 mm4.016 in N/A 102 mm4.016 in N/A 102 mm4.016 in
Pitch Height H1 N/A 76 mm N/A 76 mm N/A 89 mm N/A 89 mm N/A 89 mm
Height H2 N/A 51 mm N/A 51 mm N/A 56 mm N/A 56 mm N/A 64 mm
Total Length L N/A 97 mm3.819 in N/A 97 mm3.819 in N/A 113 mm4.449 in N/A 113 mm4.449 in N/A 129 mm5.079 in
Shaft Length L1 N/A 62 mm2.441 in N/A 62 mm2.441 in N/A 70 mm2.756 in N/A 70 mm2.756 in N/A 78 mm3.071 in
Dimension L2 N/A 10 mm N/A 10 mm N/A 10 mm N/A 10 mm N/A 13 mm
Slot Length L3 N/A 51 mm2.008 in N/A 51 mm2.008 in N/A 57 mm2.244 in N/A 57 mm2.244 in N/A 64 mm2.52 in
Adjustment Screw Bore N N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 22 mm0.866 in N/A 22 mm0.866 in N/A 22 mm0.866 in
Opening Width N1 N/A 16 mm0.63 in
Opening Height N2 N/A 32 mm1.26 in N/A 32 mm1.26 in N/A 37 mm1.457 in N/A 37 mm1.457 in N/A 37 mm1.457 in
Center of Bearing from End Y N/A 20 mm0.787 in N/A 20 mm0.787 in N/A 21.5 mm0.846 in N/A 21.5 mm0.846 in N/A 24 mm0.945 in
Dimension B1 N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 43 mm1.693 in
Grease Nipple Size N/A B-1/4-2B UNF
Static Load Rating N/A 7900 N1765 lbf N/A 7900 N1765 lbf N/A 11300 N2540 lbf N/A 11300 N2540 lbf N/A 15400 N3462 lbf
Dynamic Load Rating N/A 14000 N3147 lbf N/A 14000 N3147 lbf N/A 19500 N4384 lbf N/A 19500 N4384 lbf N/A 25700 N5778 lbf
Weight N/A 0.9 Kg1.9 lb N/A 0.9 Kg1.9 lb N/A 1.3 Kg2.9 lb N/A 1.3 Kg2.9 lb N/A 1.7 Kg3.7 lb
  • 1 Purchase the Adapter Sleeve separately