Print Back

●   UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Mounted Bearings_U-Series_UCFL305
Mounted Bearings-U-Series-UCFL-Line-Drawing
Unit of Measure
Items Mounted Bearings_U-Series_UCFL305
UCFL201
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Mounted Bearings_U-Series_UCFL305
UCFL201-8
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Mounted Bearings_U-Series_UCFL305
UCFL202
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Mounted Bearings_U-Series_UCFL305
UCFL202-10
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Mounted Bearings_U-Series_UCFL305
UCFL203
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Bearing Number N/A UC201 N/A UC201-8 N/A UC202 N/A UC202-10 N/A UC203
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
UPC Code N/A 087796074033 N/A 087796074057 N/A 087796074156 N/A 087796074446 N/A 087796074507
Locking Style N/A Set Screw Locking
Housing Construction N/A Two-Bolt Flange
Total Length H N/A 113 mm4.449 in
Total Height L N/A 60 mm2.362 in
Housing Width A N/A 25.5 mm1.004 in
Bolt Hole Spacing J N/A 90 mm3.543 in
Bolt Hole Size N N/A 12 mm0.472 in
Flange Thickness A1 N/A 11 mm0.433 in
Center of Bearing from Housing End A2 N/A 15 mm0.591 in
Inner Ring Width B N/A 31 mm1.22 in
Center of Bearing from Bearing End S N/A 12.7 mm0.5 in
Dimension A0 N/A 33.3 mm1.313 in
Bolt Size N/A M10
Static Load Rating N/A 6650 N1495 lbf
Dynamic Load Rating N/A 12800 N2878 lbf
Weight N/A 0.5 Kg1.1 lb