Print Back

●   UKFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKFL series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
Mounted Bearings_U-Series_UKFL205
Mounted Bearings-U-Series-UKFL-Line-Drawing
Unit of Measure
Items Mounted Bearings_U-Series_UKFL205
UKFL205 - HE2305
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFL205
UKFL205 - H2305
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFL205
UKFL206 - H2306
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFL205
UKFL206 - HE2306
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Mounted Bearings_U-Series_UKFL205
UKFL207 - HS2307
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Bearing Unit - Adapter Sleeve N/A UK205 - HE2305 N/A UK205 - H2305 N/A UK206 - H2306 N/A UK206 - HE2306 N/A UK207 - HS2307
Shaft Size d N/A 3/4 in N/A 20 mm N/A 25 mm N/A 1 in N/A 1 1/8 in
Adapter Sleeve Number1 N/A HE2305 N/A H2305 N/A H2306 N/A HE2306 N/A HS2307
Locking Style N/A Adapter Sleeve Locking
Housing Construction N/A Two-Bolt Flange
Total Length H N/A 130 mm5.118 in N/A 130 mm5.118 in N/A 148 mm5.827 in N/A 148 mm5.827 in N/A 161 mm6.339 in
Total Height L N/A 68 mm2.677 in N/A 68 mm2.677 in N/A 80 mm3.15 in N/A 80 mm3.15 in N/A 90 mm3.543 in
Housing Width A N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 31 mm1.22 in N/A 31 mm1.22 in N/A 34 mm1.339 in
Bolt Hole Spacing J N/A 99 mm3.898 in N/A 99 mm3.898 in N/A 117 mm4.606 in N/A 117 mm4.606 in N/A 130 mm5.118 in
Bolt Hole Size N N/A 16 mm0.63 in
Flange Thickness A1 N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 14 mm0.551 in
Center of Bearing from Housing End A2 N/A 16 mm0.63 in N/A 16 mm0.63 in N/A 18 mm0.709 in N/A 18 mm0.709 in N/A 19 mm0.748 in
Center of Bearing from Bearing End Y N/A 20 mm0.787 in N/A 20 mm0.787 in N/A 21.5 mm0.846 in N/A 21.5 mm0.846 in N/A 24 mm0.945 in
Dimension B1 N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 43 mm1.693 in
Dimension A0 N/A 36 mm1.406 in N/A 36 mm1.406 in N/A 39.5 mm1.563 in N/A 39.5 mm1.563 in N/A 43 mm1.688 in
Bolt Size N/A M14
Static Load Rating N/A 7900 N1765 lbf N/A 7900 N1765 lbf N/A 11300 N2540 lbf N/A 11300 N2540 lbf N/A 15400 N3462 lbf
Dynamic Load Rating N/A 14000 N3147 lbf N/A 14000 N3147 lbf N/A 19500 N4384 lbf N/A 19500 N4384 lbf N/A 25700 N5778 lbf
Weight N/A 0.7 Kg1.5 lb N/A 0.7 Kg1.5 lb N/A 1 Kg2.1 lb N/A 1 Kg2.1 lb N/A 1.3 Kg2.9 lb
  • 1 Purchase the Adapter Sleeve separately