Print Back

●   The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
●   The eccentric locking feature is ideal for non-reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
Mounted Bearings_U-Series_UEL205
Mounted Bearings-U-Series-UEL-Line-Drawing
Unit of Measure
Items Mounted Bearings_U-Series_UEL205
UEL201
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
Mounted Bearings_U-Series_UEL205
UEL201-8
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
Mounted Bearings_U-Series_UEL205
UEL202
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
Mounted Bearings_U-Series_UEL205
UEL202-10
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
Mounted Bearings_U-Series_UEL205
UEL203
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
Outside Diameter D N/A 47 mm1.850 in
Inside Ring Width B N/A 34.2 mm1.346 in
Outside Ring Width C N/A 16 mm0.630 in
Radius r N/A 1 mm0.039 in
Groove Position C1 N/A 4 mm0.157 in
Center of Bearing from End S N/A 17.1 mm0.673 in
Set Screw Size N/A M6x0.75 N/A 1/4-28UNF N/A M6x0.75 N/A 1/4-28UNF N/A M6x0.75
Number of Set Screws N/A 1
Dimension d1 N/A 33.3 mm1.311 in
Dimension B1 N/A 43.7 mm1.72 in
Static Load Rating N/A 6650 N1495 lbf
Dynamic Load Rating N/A 12800 N2878 lbf
Material N/A Bearing Steel
Weight N/A 0.3 Kg0.6 lb
Locking Style N/A Eccentric Locking Collar