| Items |
68514476417 U Type with Keyway, Short Version - Metric Bores |
68514476584 U Type with Keyway, Short Version - Metric Bores |
68514476225 U Type with Keyway, Short Version - Metric Bores |
68514476537 U Type with Keyway, Short Version - Metric Bores |
68514476494 U Type with Keyway, Short Version - Metric Bores |
|||||
| Description | N/A U62S-CP-3/8X12MMH7 | N/A U75S-CP-3/4X13MMH7 | N/A U75S-CP-11MMH7X5/8 | N/A U75S-CP-16MMH7X16MMH7-NKW RH | N/A U125S-CP-25MMH7X25MMH7-KW BE | |||||
| Bore Size | N/A 3/8 in x 12 mm mm | N/A 3/4 in x 13 mm mm | N/A 11 mm x 5/8 in mm | N/A 16 x 16 mm | N/A 25 x 25 mm | |||||
| Hub Style | N/A Short | |||||||||
| Type | N/A Shaft-to-Shaft | |||||||||
| Hub Size | N/A U62S | N/A U75S | N/A U75S | N/A U75S | N/A U125S | |||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A 1/4-20 & M6 x 8 | N/A 1/4-20 & M6 x 6 | N/A M6 x 6 & 1/4-20 | N/A M6 x 6 | N/A 3/8-16 | |||||
| Keyway Size | N/A 3/32 x 3/64 in & 4 x 1.8 mm | N/A 3/16 x 3/32 in & 5 x 2.3 mm | N/A 4 x 1.8 mm & 3/16 x 3/32 in | N/A No Keyway & 5 x 2.3 mm | N/A 5/16 x 5/32 in | |||||
| Weight | N/A 0.61 lb | N/A 0.71 lb | N/A 0.71 lb | N/A 0.71 lb | N/A 2.75 lb | |||||
| Dimension HD | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 2.170 in55.12 mm | |||||
| Overall Length | N/A 2.280 in57.91 mm | N/A 2.720 in69.09 mm | N/A 2.720 in69.09 mm | N/A 2.720 in69.09 mm | N/A 3.75 in95.25 mm | |||||
| Pin Location (Dimension SL) | N/A 0.38 in | N/A 0.41 in | N/A 0.44 in | N/A 0.44 in | N/A 0.62 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Max. Torque | N/A 126.00 in·lb | N/A 175 in·lb | N/A 175 in·lb | N/A 175 in·lb | N/A 755 in·lb | |||||
| Length thru Bore | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 1.100 in27.94 mm | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.313 in7.95 mm | N/A 0.375 in9.53 mm | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.625 in16.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in15.88 mm | N/A | N/A 0.748 in19.00 mm | N/A 0.748 in19.00 mm | N/A 1.260 in32.00 mm | |||||
| Max. Speed | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 6000 rpm | |||||
| Axial Misalignment (∆ Ka) | N/A 0.020 in0.51 mm | |||||||||
| Max. Parallel Misalignment | N/A 0.019 in0.48 mm | N/A 0.019 in0.48 mm | N/A 0.019 in0.48 mm | N/A 0.019 in0.48 mm | N/A 0.030 in0.76 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 0.85 º | N/A 1.12 º | N/A 1.12 º | N/A 1.12 º | N/A 1.22 º | |||||
| Wind-Up Angle at Max. Torque | N/A 3.00 º | |||||||||
| Rated HP at 100 rpm | N/A 0.20 hp | N/A 0.28 hp | N/A 0.28 hp | N/A 0.28 hp | N/A 1.21 hp | |||||
| # of Set Screws Required per Hub | N/A 1 | |||||||||
| Cubic inches | N/A 4.59739 in³ | N/A 5.48461 in³ | N/A 5.48461 in³ | N/A 5.48461 in³ | N/A 17.65838 in³ | |||||
|
|
||||||||||