| Items |
68514476375 U Type with Keyway, Regular Version - Metric Bores |
68514476253 U Type with Keyway, Regular Version - Metric Bores |
68514476473 U Type with Keyway, Regular Version - Metric Bores |
68514476433 U Type with Keyway, Regular Version - Metric Bores |
||||
| Description | N/A U62R-CP-8MMH7X8MMH7-NKW LH | N/A U75R-CP-12MMH7X1/2 | N/A U87R-CP-16MMH7X20MMH7 | N/A U125R-CP-14MMH7X3/4 | ||||
| Bore Size | N/A 8 x 14 mm | N/A 12 mm x 1/2 in mm | N/A 16 x 20 mm | N/A 14 mm x 3/4 in mm | ||||
| Hub Style | N/A Regular | |||||||
| Type | N/A Shaft-to-Shaft | |||||||
| Hub Size | N/A U62R | N/A U75R | N/A U87R | N/A U125R | ||||
| Material | N/A Steel | |||||||
| Set Screw Thread Size (Dimension T) | N/A M6 x 8 | N/A M6 x 6 & 1/4-20 | N/A M6 x 8 | N/A M 10 x 16 & 3/8-16 | ||||
| Keyway Size | N/A No Keyway & 5 x 2.3 mm | N/A 4 x 1.8 mm & 1/8 x 1/16 in | N/A 5 x 2.3 mm & 6 x 2.8 mm | N/A 5 x 2.3 mm & 3/16 x 3/32 in | ||||
| Weight | N/A 0.77 lb | N/A 0.82 lb | N/A 1.32 lb | N/A 2.70 lb | ||||
| Weight (Complete Coupling w/ Max. Bores) | N/A | N/A | N/A 1.40 lb0.63 Kg | N/A | ||||
| Dimension HD | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 1.730 in43.94 mm | N/A 2.170 in55.12 mm | ||||
| Overall Length | N/A 2.720 in69.09 mm | N/A 3.310 in84.07 mm | N/A 3.50 in88.90 mm | N/A 4.880 in123.95 mm | ||||
| Pin Location (Dimension SL) | N/A 0.38 in | N/A 0.41 in | N/A 0.44 in | N/A 0.62 in | ||||
| Color | N/A Gray/Metallic | |||||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||
| Max. Torque | N/A 126.00 in·lb | N/A 175 in·lb | N/A 346 in·lb | N/A 755 in·lb | ||||
| Length thru Bore | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 1.280 in32.51 mm | ||||
| Bore Type | N/A Finished Bore | |||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.315 in8.00 mm | N/A 0.394 in10.00 mm | N/A 0.438 in11.00 mm | N/A 0.630 in16.00 mm | ||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.63 in16 mm | N/A 0.748 in19.00 mm | N/A 0.866 in22.00 mm | N/A 1.260 in32.00 mm | ||||
| Max. Speed | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 10000 rpm | N/A 6000 rpm | ||||
| Axial Misalignment (∆ Ka) | N/A 0.035 in0.89 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | ||||
| Max. Parallel Misalignment | N/A 0.019 in0.48 mm | N/A 0.028 in0.71 mm | N/A 0.035 in0.89 mm | N/A 0.044 in1.12 mm | ||||
| Wind-Up Angle at Nominal Torque | N/A 0.85 º | N/A 1.82 º | N/A 1.68 º | N/A 1.85 º | ||||
| Wind-Up Angle at Max. Torque | N/A 3.00 º | N/A 4.5 º | N/A 4.5 º | N/A 4.5 º | ||||
| Rated HP at 100 rpm | N/A 0.20 hp | N/A 0.28 hp | N/A 0.55 hp | N/A 1.21 hp | ||||
| # of Set Screws Required per Hub | N/A 1 | |||||||
| Cubic inches | N/A 5.48461 in³ | N/A 6.67428 in³ | N/A 10.47515 in³ | N/A 22.97943 in³ | ||||
|
|
||||||||