| Items |
68514426098 U Type with Keyway, Short Version - Inch (Imperial) Bores |
68514476419 U Type with Keyway, Short Version - Inch (Imperial) Bores |
68514447442 U Type with Keyway, Short Version - Inch (Imperial) Bores |
68514445477 U Type with Keyway, Short Version - Inch (Imperial) Bores |
68514413300 U Type with Keyway, Short Version - Inch (Imperial) Bores |
|||||
| Description | N/A U50S-CP-1/2X1/2 | N/A U37S-CP-1/4X3/8-NKW NSS PH RH | N/A U62S-CP-1/2X1/2 | N/A U62S-CP-1/2X5/8 | N/A U62S-CP-5/8X5/8 | |||||
| Bore Size | N/A 1/2 x 1/2 in | N/A 1/4 x 3/8 in | N/A 1/2 x 1/2 in | N/A 1/2 x 5/8 in | N/A 5/8 x 5/8 in | |||||
| Hub Style | N/A Short | |||||||||
| Type | N/A Shaft-to-Shaft | |||||||||
| Hub Size | N/A U50S | N/A U37S | N/A U62S | N/A U62S | N/A U62S | |||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A 1/4-20 | N/A 10-24 & Puller Hole | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | |||||
| Keyway Size (W x D) | N/A 1/8 x 1/16 in | N/A 1/16 x 1/32 & Puller Hole in | N/A 1/8 x 1/16 in | N/A 1/8 x 1/16 & 3/16 x 3/32 in | N/A 3/16 x 3/32 in | |||||
| Weight | N/A 0.36 lb | N/A 0.22 lb | N/A 0.61 lb | N/A 0.61 lb | N/A 0.61 lb | |||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.36 lb | N/A | N/A 0.78 lb | N/A 0.78 lb | N/A 0.78 lb | |||||
| Dimension HD | N/A 1.040 in26.42 mm | N/A 0.860 in21.84 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | |||||
| Overall Length | N/A 1.820 in46.23 mm | N/A 2.060 in52.32 mm | N/A 2.280 in57.91 mm | N/A 2.280 in57.91 mm | N/A 2.280 in57.91 mm | |||||
| Pin Location (Dimension SL) | N/A 0.310 in | N/A | N/A 0.38 in | N/A 0.38 in | N/A 0.38 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Max. Torque | N/A 82 in·lb | N/A 39.00 in·lb | N/A 126.00 in·lb | N/A 126.00 in·lb | N/A 126.00 in·lb | |||||
| Length thru Bore | N/A 0.500 in12.70 mm | N/A 0.520 in13.21 mm | N/A 0.620 in15.75 mm | N/A 0.620 in15.75 mm | N/A 0.620 in15.75 mm | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.313 in8.00 mm | N/A 0.250 in6.35 mm | N/A 0.313 in8.00 mm | N/A 0.313 in8.00 mm | N/A 0.313 in8.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.500 in12.70 mm | N/A 0.375 in9.53 mm | N/A 0.625 in15.88 mm | N/A 0.625 in15.88 mm | N/A 0.625 in15.88 mm | |||||
| Max. Speed | N/A 30000.00 rpm | N/A 30000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | |||||
| Axial Misalignment (∆ Ka) | N/A 0.010 in0.25 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | |||||
| Max. Parallel Misalignment | N/A 0.014 in0.36 mm | N/A 0.014 in0.36 mm | N/A 0.019 in0.48 mm | N/A 0.019 in0.48 mm | N/A 0.019 in0.48 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 1.05 º | N/A 1.78 º | N/A 0.85 º | N/A 0.85 º | N/A 0.85 º | |||||
| Wind-Up Angle at Max. Torque | N/A 3.00 º | N/A 4.5 º | N/A 3.00 º | N/A 3.00 º | N/A 3.00 º | |||||
| Rated HP at 100 rpm | N/A 0.13 hp | N/A 0.06 hp | N/A 0.20 hp | N/A 0.20 hp | N/A 0.20 hp | |||||
| # of Set Screws Required per Hub | N/A 1 | |||||||||
| Cubic inches | N/A 1.96851 in³ | N/A 1.52358 in³ | N/A 4.59739 in³ | N/A 4.59739 in³ | N/A 4.59739 in³ | |||||
|
|
||||||||||