| Items |
68514451162 RRU Type Hubs - Rough Stock Bore |
68514448922 RRU Type Hubs - Rough Stock Bore |
||
| Description | N/A RRU100-HUB-7/16 RSB | N/A RRU150-HUB-3/4 RSB | ||
| Bore Size | N/A 7/16 in | N/A 3/4 in | ||
| Hub Style | N/A RRU Hub | |||
| Coupling Type | N/A Drop-Out | |||
| Coupling | N/A RRU100 | N/A RRU150 | ||
| Material | N/A Steel | |||
| Set Screw Thread Size (Dimension T) | N/A No Setscrew | |||
| Keyway Size (W x D) | N/A No Keyway | |||
| Overall Length | N/A 4.900 in124.46 mm | N/A 7.660 in194.56 mm | ||
| Color | N/A Gray/Metallic | |||
| Max. Torque | N/A 565.00 in·lb | N/A 1890.00 in·lb | ||
| Bore Type | N/A Rough Stock Bore | |||
| Weight | N/A 3.00 lb | N/A 10.00 lb | ||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.438 in11.13 mm | N/A 0.750 in19.05 mm | ||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.375 in34.93 mm | N/A 2.125 in53.98 mm | ||
| Max. Speed | N/A 6000 rpm | N/A 3000 rpm | ||
| Dimension BC | N/A 2.680 in68.07 mm | N/A 4.380 in111.25 mm | ||
| Dimension D | N/A 3.120 in79.25 mm | N/A 5.000 in127.00 mm | ||
| Flange Diameter (Dimension FD) | N/A 3.250 in82.55 mm | N/A 5.380 in136.65 mm | ||
| Dimension FL | N/A 0.500 in12.70 mm | N/A 0.620 in15.75 mm | ||
| Dimension FL1 | N/A 0.380 in9.65 mm | N/A 0.500 in12.70 mm | ||
| Dimension HD | N/A 2.310 in58.67 mm | N/A 3.75 in95.25 mm | ||
| Dimension HL | N/A 1.380 in35.05 mm | N/A 2.120 in53.85 mm | ||
| Dimension S | N/A 2.180 in55.37 mm | N/A 3.440 in87.38 mm | ||
| Pin Location (Dimension SL) | N/A 0.440 in | N/A 0.820 in | ||
| Pin Size | N/A 5/16 in | N/A 3/8 in | ||
| Max. Recommended End Play | N/A 0.040 in1.02 mm | |||
| Max. Parallel Offset | N/A 0.030 in0.76 mm | N/A 0.041 in1.04 mm | ||
| Max. Angular Offset | N/A 3.00 º | |||
| Wind-Up Angle at Max. Torque | N/A 1.03 º | N/A 0.85 º | ||
| Rated HP at 100 rpm | N/A 0.90 hp | N/A 3.02 hp | ||
| # of Set Screws Required per Hub | N/A 1 | |||
| Cubic inches | N/A 14.57625 in³ | N/A 61.36213 in³ | ||
| Normal Temperature Range | N/A -40 to 240 ºF | |||
| Max. Torque | N/A 63.8 N·m565 in·lb | N/A 213.5 N·m1890 in·lb | ||
|
|
||||