| Items |
68514456568 UFH Type with Keyway, Short Version - Inch (Imperial) Bores |
68514413870 UFH Type with Keyway, Short Version - Inch (Imperial) Bores |
68514413872 UFH Type with Keyway, Short Version - Inch (Imperial) Bores |
68514468125 UFH Type with Keyway, Short Version - Inch (Imperial) Bores |
68514413890 UFH Type with Keyway, Short Version - Inch (Imperial) Bores |
|||||
| Description | N/A UFH50S-CP-1/2-1/8X1/16KW | N/A UFH75S-CP-5/8-3/16X3/32KW-2.38 PILOT | N/A UFH75S-CP-3/4-3/16X3/32KW | N/A UFH87S-CP-3/4-3/16X3/32KW | N/A UFH100S-CP-1"-1/4X1/8KW | |||||
| Bore Size | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | N/A 3/4 in | N/A 1 in | |||||
| Hub Style | N/A Short | |||||||||
| Type | N/A Flange-to-Shaft | |||||||||
| Hub Size | N/A UFH50S | N/A UFH75S | N/A UFH75S | N/A UFH87S | N/A UFH100S | |||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A 1/4-20 | |||||||||
| Keyway Size (W x D) | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | |||||
| Weight | N/A 0.48 lb | N/A 0.87 lb | N/A 0.87 lb | N/A 1.40 lb | N/A 2.30 lb | |||||
| Dimension HD | N/A 1.040 in26.42 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 1.730 in43.94 mm | N/A 2.110 in53.59 mm | |||||
| Overall Length | N/A 1.500 in38.10 mm | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.250 in57.15 mm | N/A 2.880 in73.15 mm | |||||
| Pin Location (Dimension SL) | N/A 0.310 in | N/A 0.41 in | N/A 0.41 in | N/A 0.44 in | N/A 0.560 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Max. Torque | N/A 82 in·lb | N/A 175 in·lb | N/A 175 in·lb | N/A 346 in·lb | N/A 565 in·lb | |||||
| Length thru Bore | N/A 0.500 in12.70 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 1.000 in25.40 mm | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.313 in7.95 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | N/A 0.438 in11.13 mm | N/A 0.438 in11.13 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.500 in13.00 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | N/A 0.875 in22.00 mm | N/A 1.000 in25.00 mm | |||||
| Max. Speed | N/A 30000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 10000 rpm | N/A 6000 rpm | |||||
| Dimension BC | N/A 1.500 in38.10 mm | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.250 in57.15 mm | N/A 2.680 in68.07 mm | |||||
| Dimension D | N/A 1.880 in47.75 mm | N/A 2.880 in73.15 mm | N/A 2.880 in73.15 mm | N/A 2.750 in69.85 mm | N/A 3.120 in79.25 mm | |||||
| Flange Diameter (Dimension FD) | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.500 in63.50 mm | N/A 2.880 in73.15 mm | N/A 3.250 in82.55 mm | |||||
| Dimension FL | N/A 0.250 in6.35 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | |||||
| Mounting Screw Thread Size | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 5/16-18 | |||||
| Max. Recommended End Play | N/A 0.010 in0.25 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | N/A 0.020 in0.51 mm | |||||
| Max. Parallel Offset | N/A 0.014 in0.36 mm | N/A 0.019 in0.48 mm | N/A 0.019 in0.48 mm | N/A 0.024 in0.61 mm | N/A 0.030 in0.76 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 1.05 º | N/A 1.12 º | N/A 1.12 º | N/A 1.17 º | N/A 1.03 º | |||||
| Wind-Up Angle at Max. Torque | N/A 3.00 º | |||||||||
| Rated HP at 100 rpm | N/A 0.13 hp | N/A 0.28 hp | N/A 0.28 hp | N/A 0.55 hp | N/A 0.90 hp | |||||
| # of Mounting Screws Required | N/A 3 | |||||||||
| # of Set Screws Required | N/A 1 | |||||||||
| Cubic inches | N/A 6.00000 in³ | N/A 12.50000 in³ | N/A 12.50000 in³ | N/A 18.66240 in³ | N/A 30.42000 in³ | |||||
|
|
||||||||||