| Items |
68514413923 UF Type / RRU Drop Out |
68514413929 UF Type / RRU Drop Out |
68514413934 UF Type / RRU Drop Out |
68514413938 UF Type / RRU Drop Out |
68514413942 UF Type / RRU Drop Out |
|||||
| Description | N/A UF50-DROP OUT | N/A UF75-DROP OUT-S=1.81 | N/A UF87-DROP OUT-S=2.12 | N/A UF100-DROP OUT-S=2.18 | N/A UF125-DROP OUT-S=2.62 | |||||
| Coupling | N/A UF50 | N/A UF75 | N/A UF87 | N/A UF100 | N/A UF125 | |||||
| Hub Style | N/A Drop Out | |||||||||
| Coupling Type | N/A Flange-to-Flange | |||||||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A No Setscrew | |||||||||
| Length (Dimension S) | N/A 1.56 in | N/A 1.81 in | N/A 2.12 in | N/A 2.18 in | N/A 2.62 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Max. Torque | N/A 82.00 in·lb | N/A 175.00 in·lb | N/A 346.00 in·lb | N/A 565.00 in·lb | N/A 755.00 in·lb | |||||
| Min. Bore (Dimension ID) | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | N/A 0.438 in11.13 mm | N/A 0.438 in11.13 mm | N/A 0.625 in15.88 mm | |||||
| Max. Bore (Dimensions ID) | N/A 1.000 in25.40 mm | N/A 1.25 in31.75 mm | N/A 1.375 in34.93 mm | N/A 1.375 in34.93 mm | N/A 1.625 in41.28 mm | |||||
| Max. Speed | N/A 30000.00 rpm | N/A 20000.00 rpm | N/A 10000 rpm | N/A 6000 rpm | N/A 6000 rpm | |||||
| Dimension BC | N/A 1.500 in38.10 mm | N/A 2.000 in50.80 mm | N/A 2.250 in57.15 mm | N/A 2.680 in68.07 mm | N/A 3.120 in79.25 mm | |||||
| Dimension D | N/A 1.880 in47.75 mm | N/A 2.380 in60.45 mm | N/A 2.750 in69.85 mm | N/A 3.120 in79.25 mm | N/A 3.560 in90.42 mm | |||||
| Dimension FD | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.880 in73.15 mm | N/A 3.250 in82.55 mm | N/A 3.680 in93.47 mm | |||||
| Dimension FL | N/A | N/A | N/A | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | |||||
| Dimension FL1 | N/A 0.250 in6.35 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.500 in12.70 mm | |||||
| Dimension HD | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.870 in72.90 mm | N/A 2.310 in58.67 mm | N/A 2.750 in69.85 mm | |||||
| Dimension S | N/A 1.560 in39.62 mm | N/A 1.810 in45.97 mm | N/A 2.120 in53.85 mm | N/A 2.180 in55.37 mm | N/A 2.620 in66.55 mm | |||||
| Pin Location (Dimension SL) | N/A 0.500 in | N/A 0.620 in | N/A 0.690 in | N/A 0.440 in | N/A 0.560 in | |||||
| Pin Size | N/A 1/8 in | N/A 1/8 in | N/A 3/16 in | N/A 5/16 in | N/A 5/16 in | |||||
| Mounting Screw Thread Size | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 5/16-18 | N/A 5/16-18 | |||||
| Max. Recommended End Play | N/A 0.035 in0.89 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | |||||
| Max. Parallel Offset | N/A 0.021 in0.53 mm | N/A 0.028 in0.71 mm | N/A 0.035 in0.89 mm | N/A 0.030 in0.76 mm | N/A 0.044 in1.12 mm | |||||
| Max. Angular Offset | N/A 4.50 º | N/A 4.50 º | N/A 4.50 º | N/A 3.00 º | N/A 4.50 º | |||||
| Wind-Up Angle at Max. Torque | N/A 1.82 º | N/A 1.82 º | N/A 1.68 º | N/A 1.03 º | N/A 1.85 º | |||||
| Rated HP at 100 rpm | N/A 0.13 hp | N/A 0.28 hp | N/A 0.55 hp | N/A 0.90 hp | N/A 1.21 hp | |||||
| # of Mounting Screws Required | N/A 3 | |||||||||
| Cubic inches | N/A 14.08000 in³ | N/A 26.68750 in³ | N/A 40.14490 in³ | N/A 51.75625 in³ | N/A 79.08762 in³ | |||||
| Weight | N/A 0.51 lb | N/A 0.33 lb | N/A 1.60 lb | N/A 2.10 lb | N/A 3.20 lb | |||||
|
|
||||||||||