| Items |
68514426097 U Type with Keyway, Regular Version - Inch (Imperial) Bores |
68514413255 U Type with Keyway, Regular Version - Inch (Imperial) Bores |
68514444307 U Type with Keyway, Regular Version - Inch (Imperial) Bores |
68514413351 U Type with Keyway, Regular Version - Inch (Imperial) Bores |
68514426099 U Type with Keyway, Regular Version - Inch (Imperial) Bores |
|||||
| Description | N/A U50R-CP-1/2X1/2 | N/A U62R-CP-5/8X5/8 | N/A U62R-CP-1/2X5/8 | N/A U75R-CP-3/4X3/4 | N/A U75R-CP-5/8X5/8 | |||||
| Bore Size | N/A 1/2 x 1/2 in | N/A 5/8 x 5/8 in | N/A 1/2 x 5/8 in | N/A 3/4 x 3/4 in | N/A 5/8 x 5/8 in | |||||
| Hub Style | N/A Regular | |||||||||
| Type | N/A Shaft-to-Shaft | |||||||||
| Hub Size | N/A U50R | N/A U62R | N/A U62R | N/A U75R | N/A U75R | |||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A 1/4-20 | |||||||||
| Keyway Size (W x D) | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 1/8 x 1/16 & 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | |||||
| Weight | N/A 0.36 lb | N/A 0.77 lb | N/A 0.77 lb | N/A 0.82 lb | N/A 0.81 lb | |||||
| Dimension HD | N/A 1.040 in26.42 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | N/A 1.420 in36.07 mm | |||||
| Overall Length | N/A 2.500 in63.50 mm | N/A 2.720 in69.09 mm | N/A 2.720 in69.09 mm | N/A 3.310 in84.07 mm | N/A 3.310 in84.07 mm | |||||
| Pin Location (Dimension SL) | N/A 0.310 in | N/A 0.38 in | N/A 0.38 in | N/A 0.41 in | N/A 0.41 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Max. Torque | N/A 82 in·lb | N/A 126.00 in·lb | N/A 126.00 in·lb | N/A 175 in·lb | N/A 175 in·lb | |||||
| Length thru Bore | N/A 0.640 in16.26 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | N/A 0.840 in21.34 mm | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.313 in7.95 mm | N/A 0.313 in7.95 mm | N/A 0.313 in7.95 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.500 in12.70 mm | N/A 0.625 in15.88 mm | N/A 0.625 in15.88 mm | N/A 0.750 in19.05 mm | N/A 0.750 in19.05 mm | |||||
| Max. Speed | N/A 30000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | N/A 20000.00 rpm | |||||
| Axial Misalignment (∆ Ka) | N/A 0.035 in0.89 mm | N/A 0.035 in0.89 mm | N/A 0.035 in0.89 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | |||||
| Max. Parallel Misalignment | N/A 0.021 in0.53 mm | N/A 0.019 in0.48 mm | N/A 0.019 in0.48 mm | N/A 0.028 in0.71 mm | N/A 0.028 in0.71 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 1.82 º | N/A 0.85 º | N/A 0.85 º | N/A 1.82 º | N/A 1.82 º | |||||
| Wind-Up Angle at Max. Torque | N/A 4.5 º | N/A 3.00 º | N/A 3.00 º | N/A 4.5 º | N/A 4.5 º | |||||
| Rated HP at 100 rpm | N/A 0.13 hp | N/A 0.20 hp | N/A 0.20 hp | N/A 0.28 hp | N/A 0.28 hp | |||||
| # of Set Screws Required per Hub | N/A 1 | |||||||||
| Cubic inches | N/A 2.70400 in³ | N/A 5.48461 in³ | N/A 5.48461 in³ | N/A 6.67428 in³ | N/A 6.67428 in³ | |||||
|
|
||||||||||