| Items |
68514413695 RRU Type Hubs without Keyway - Inch (Imperial) Bores |
68514444208 RRU Type Hubs without Keyway - Inch (Imperial) Bores |
68514413740 RRU Type Hubs without Keyway - Inch (Imperial) Bores |
68514446477 RRU Type Hubs without Keyway - Inch (Imperial) Bores |
68514446489 RRU Type Hubs without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A RRU50-HUB-7/16-NKW | N/A RRU50-HUB-3/8-NKW | N/A RRU75-HUB-3/8-NKW | N/A RRU87-HUB-1/2-NKW | N/A RRU125-HUB-1/2-NKW | |||||
| Bore Size | N/A 7/16 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | |||||
| Hub Style | N/A RRU Hub | |||||||||
| Coupling Type | N/A Drop-Out | |||||||||
| Coupling | N/A RRU50 | N/A RRU50 | N/A RRU75 | N/A RRU87 | N/A RRU125 | |||||
| Material | N/A Steel | |||||||||
| Set Screw Thread Size (Dimension T) | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 3/8-16 | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Overall Length | N/A 3.520 in89.41 mm | N/A 3.520 in89.41 mm | N/A 4.270 in108.46 mm | N/A 4.840 in122.94 mm | N/A 5.840 in148.34 mm | |||||
| Color | N/A Gray/Metallic | |||||||||
| Max. Torque | N/A 82.00 in·lb | N/A 82.00 in·lb | N/A 175.00 in·lb | N/A 346.00 in·lb | N/A 755.00 in·lb | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | N/A 0.438 in11.13 mm | N/A 0.625 in15.88 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.000 in25.40 mm | N/A 1.000 in25.40 mm | N/A 1.25 in31.75 mm | N/A 1.375 in34.93 mm | N/A 1.625 in41.28 mm | |||||
| Max. Speed | N/A 30000.00 rpm | N/A 30000.00 rpm | N/A 20000.00 rpm | N/A 10000 rpm | N/A 6000 rpm | |||||
| Dimension BC | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 2.000 in50.80 mm | N/A 2.250 in57.15 mm | N/A 3.120 in79.25 mm | |||||
| Dimension D | N/A 1.880 in47.75 mm | N/A 1.880 in47.75 mm | N/A 2.380 in60.45 mm | N/A 2.750 in69.85 mm | N/A 3.560 in90.42 mm | |||||
| Dimension FD | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.880 in73.15 mm | N/A 3.680 in93.47 mm | |||||
| Dimension FL | N/A | N/A | N/A | N/A | N/A 0.500 in12.70 mm | |||||
| Dimension FL1 | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.500 in12.70 mm | |||||
| Dimension HD | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.870 in72.90 mm | N/A 2.750 in69.85 mm | |||||
| Dimension HL | N/A 1.000 in25.40 mm | N/A 1.000 in25.40 mm | N/A 1.250 in31.75 mm | N/A 1.380 in35.05 mm | N/A 1.620 in41.15 mm | |||||
| Dimension S | N/A 1.560 in39.62 mm | N/A 1.560 in39.62 mm | N/A 1.810 in45.97 mm | N/A 2.120 in53.85 mm | N/A 2.620 in66.55 mm | |||||
| Pin Location (Dimension SL) | N/A 0.500 in | N/A 0.500 in | N/A 0.620 in | N/A 0.690 in | N/A 0.560 in | |||||
| Pin Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 3/16 in | N/A 5/16 in | |||||
| Max. Recommended End Play | N/A 0.035 in0.89 mm | N/A 0.035 in0.89 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | N/A 0.040 in1.02 mm | |||||
| Max. Parallel Offset | N/A 0.021 in0.53 mm | N/A 0.021 in0.53 mm | N/A 0.028 in0.71 mm | N/A 0.035 in0.89 mm | N/A 0.044 in1.12 mm | |||||
| Max. Angular Offset | N/A 4.50 º | |||||||||
| Wind-Up Angle at Max. Torque | N/A 1.82 º | N/A 1.82 º | N/A 1.82 º | N/A 1.68 º | N/A 1.85 º | |||||
| Rated HP at 100 rpm | N/A 0.13 hp | N/A 0.13 hp | N/A 0.28 hp | N/A 0.55 hp | N/A 1.21 hp | |||||
| # of Set Screws Required per Hub | N/A 1 | |||||||||
| Cubic inches | N/A 4.00000 in³ | N/A 4.00000 in³ | N/A 7.81250 in³ | N/A 11.44627 in³ | N/A 21.93869 in³ | |||||
| Max. Torque | N/A 82 in·lb | N/A 82 in·lb | N/A 175 in·lb | N/A 346 in·lb | N/A 755 in·lb | |||||
| Weight | N/A 0.60 lb | N/A 0.60 lb | N/A 1.68 lb | N/A 1.20 lb | N/A 3.50 lb | |||||
|
|
||||||||||