| Items |
68514449974 Set of D Type Lower Boots & Ties - Imperial |
68514449975 Set of D Type Lower Boots & Ties - Imperial |
68514449976 Set of D Type Lower Boots & Ties - Imperial |
68514449977 Set of D Type Lower Boots & Ties - Imperial |
68514449978 Set of D Type Lower Boots & Ties - Imperial |
|||||
| Description | N/A D1-LOWER BOOTS & TIES-SET OF 2 | N/A D2-LOWER BOOTS & TIES-SET OF 2 | N/A D3-LOWER BOOTS & TIES-SET OF 2 | N/A D4-LOWER BOOTS & TIES-SET OF 2 | N/A D5-LOWER BOOTS & TIES-SET OF 2 | |||||
| Dimension J2 | N/A 0.620 in15.75 mm | N/A 0.750 in19.05 mm | N/A 0.940 in23.88 mm | N/A 1.060 in26.92 mm | N/A 1.250 in31.75 mm | |||||
| Height | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Depth | N/A 0.860 in | N/A 0.960 in | N/A 1.060 in | N/A 1.320 in | N/A 1.52 in | |||||
| Width | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Cubic inches | N/A 0.12418 in³ | N/A 0.24000 in³ | N/A 0.40746 in³ | N/A 0.74250 in³ | N/A 1.17709 in³ | |||||
| Size | N/A D1 | N/A D2 | N/A D3 | N/A D4 | N/A D5 | |||||
| Type | N/A Universal Joints - Boots and Ties | |||||||||
| Material | N/A Neoprene | |||||||||
| Weight | N/A 0.02 lb | N/A 0.04 lb | N/A 0.04 lb | N/A 0.04 lb | N/A 0.04 lb | |||||
| Style | N/A Lower Boots | |||||||||
| Outside Diameter | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Overall Length | N/A 0.860 in | N/A 0.960 in | N/A 1.060 in | N/A 1.320 in | N/A 1.520 in | |||||
| Color | N/A Black | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Quantity | N/A 2 | |||||||||
|
|
||||||||||