| Items |
68514449965 Set of D Type Upper Boots & Ties - Imperial |
68514449966 Set of D Type Upper Boots & Ties - Imperial |
68514449967 Set of D Type Upper Boots & Ties - Imperial |
68514449968 Set of D Type Upper Boots & Ties - Imperial |
68514449969 Set of D Type Upper Boots & Ties - Imperial |
|||||
| Description | N/A D1-UPPER BOOTS & TIES-SET OF 2 | N/A D2-UPPER BOOTS & TIES-SET OF 2 | N/A D3-UPPER BOOTS & TIES-SET OF 2 | N/A D4-UPPER BOOTS & TIES-SET OF 2 | N/A D5-UPPER BOOTS & TIES-SET OF 2 | |||||
| Dimension J1 | N/A 0.720 in18.29 mm | N/A 0.910 in23.11 mm | N/A 1.090 in27.69 mm | N/A 1.340 in34.04 mm | N/A 1.500 in38.10 mm | |||||
| Height | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Depth | N/A 0.860 in | N/A 0.960 in | N/A 1.060 in | N/A 1.320 in | N/A 1.52 in | |||||
| Width | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Cubic inches | N/A 0.12418 in³ | N/A 0.24000 in³ | N/A 0.40746 in³ | N/A 0.74250 in³ | N/A 1.17709 in³ | |||||
| Size | N/A D1 | N/A D2 | N/A D3 | N/A D4 | N/A D5 | |||||
| Type | N/A Universal Joints - Boots and Ties | |||||||||
| Material | N/A Neoprene | |||||||||
| Weight | N/A 0.02 lb | N/A 0.02 lb | N/A 0.02 lb | N/A 0.04 lb | N/A 0.04 lb | |||||
| Style | N/A Upper Boots | |||||||||
| Outside Diameter | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Overall Length | N/A 0.860 in | N/A 0.960 in | N/A 1.060 in | N/A 1.320 in | N/A 1.520 in | |||||
| Color | N/A Black | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Quantity | N/A 2 | |||||||||
|
|
||||||||||