| Items |
69790405189 Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric |
69790405190 Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric |
69790405191 Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric |
69790405192 Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric |
69790405194 Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric |
|||||
| Description | N/A 1020-SEAL KIT-VERTICAL | N/A 1030-SEAL KIT-VERTICAL | N/A 1040-SEAL KIT-VERTICAL | N/A 1050-SEAL KIT-VERTICAL | N/A 1070-SEAL KIT-VERTICAL | |||||
| Height | N/A 1.550 in | N/A 1.93 in | N/A 2.230 in | N/A 2.610 in | N/A 2.980 in | |||||
| Depth | N/A 0.110 in | N/A 0.110 in | N/A 0.110 in | N/A 0.110 in | N/A 0.150 in | |||||
| Width | N/A 1.550 in | N/A 1.930 in | N/A 2.230 in | N/A 2.610 in | N/A 2.980 in | |||||
| Type | N/A Grid | |||||||||
| Material | N/A Buna-N | |||||||||
| Style | N/A Vertical | |||||||||
| Color | N/A Black | |||||||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1030 | N/A 1040 | N/A 1050 | N/A 1070 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1070T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2030H | N/A GF2040H | N/A GF2050H | N/A GF2070H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1070T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1030H | N/A 1040H | N/A 1050H | N/A 1070H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1070T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2030V | N/A GF2040V | N/A GF2050V | N/A GF2070V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1070T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1030V | N/A 1040V | N/A 1050V | N/A 1070V | |||||
| Cubic inches | N/A 0.26428 in³ | N/A 0.40974 in³ | N/A 0.54702 in³ | N/A 0.74933 in³ | N/A 1.33206 in³ | |||||
| Weight | N/A 0.05 lb | N/A 0.06 lb | N/A 0.07 lb | N/A 0.06 lb | N/A 0.12 lb | |||||
|
|
||||||||||