| Items |
69790405215 Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric |
69790405216 Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric |
69790405217 Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric |
69790405218 Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric |
69790405219 Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric |
|||||
| Description | N/A 1020-CVR HDWR-VERT MM | N/A 1030/40-CVR HDWR-VERT MM | N/A 1050/60/70-CVR HDWR-VERT MM | N/A 1080/90-CVR HDWR-VERT MM | N/A 1100/10-CVR HDWR-VERT MM | |||||
| Height | N/A 3.00 in | |||||||||
| Depth | N/A 1.00 in | |||||||||
| Width | N/A 5.00 in | |||||||||
| Type | N/A Grid | |||||||||
| Material | N/A Steel | |||||||||
| Weight | N/A 0.10 lb | N/A 0.50 lb | N/A 0.20 lb | N/A 0.29 lb | N/A 0.40 lb | |||||
| Cover Style | N/A Vertical | |||||||||
| Color | N/A Silver | |||||||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1030 | N/A 1050 | N/A 1080 | N/A 1100 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1050T10 | N/A 1080T10 | N/A 1100T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2030H | N/A GF2050H | N/A GF2080H | N/A GF2100H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1050T10 | N/A 1080T10 | N/A 1100T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1030H | N/A 1050H | N/A 1080H | N/A 1100H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1050T20 | N/A 1080T20 | N/A 1100T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2030V | N/A GF2050V | N/A GF2080V | N/A GF2100V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1050T20 | N/A 1080T20 | N/A 1100T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1030V | N/A 1050V | N/A 1080V | N/A 1100V | |||||
| Cubic inches | N/A 15.00000 in³ | |||||||||
| Stp File Name | N/A 1020vc_asm | N/A 1040vc_asm | N/A 1050vc_asm | N/A 1080vc_asm | N/A 1100vc_asm | |||||
|
|
||||||||||