| Items |
69790411555 Grid Coupling Hub w/ Keyway |
69790411574 Grid Coupling Hub w/ Keyway |
69790412033 Grid Coupling Hub w/ Keyway & Puller Hole |
69790412034 Grid Coupling Hub w/ Keyway & Puller Hole |
69790412212 Grid Coupling Hub w/ Keyway & Puller Hole |
|||||
| Description | N/A 1050-HUB-45MMH7-14X3.8MMKW | N/A 1090-HUB-2.3590/2.3605-18X4.4MMKW-1SS | N/A 1100-HUB-70MMP7-20X4.9MMKW | N/A 1100-HUB-80MMP7-22X5.4MMKW | N/A 1170-HUB-200MMH7-45X15MMKW-2SS180 | |||||
| Bore Size | N/A 45.00 mm | N/A | N/A 70.00 mm | N/A 80.00 mm | N/A 200.00 mm | |||||
| Lovejoy® Grid Coupling Size | N/A 1050 | N/A 1090 | N/A 1100 | N/A 1100 | N/A 1170 | |||||
| Type | N/A Grid Coupling | |||||||||
| Hub Material | N/A 1045 Steel | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A M6 x 6 | N/A M10 x 10 | N/A No Setscrew | N/A No Setscrew | N/A M24 x 40 | |||||
| Keyway Size (W x D) | N/A 14 X 3.8 mm | N/A 18 X 4.4 mm | N/A 20 x 4.9 mm | N/A 22 X 5.4 mm | N/A 45 x 15 mm | |||||
| Height | N/A 2.630 in | N/A 4.880 in | N/A 5.590 in | N/A 5.590 in | N/A 14.000 in | |||||
| Length thru Bore | N/A 0.104 in | N/A 0.192 in | N/A 0.220 in | N/A 0.220 in | N/A 0.551 in | |||||
| Width | N/A 2.630 in | N/A 4.880 in | N/A 5.590 in | N/A 5.590 in | N/A 14.000 in | |||||
| Length thru Bore | N/A 2.380 in60.45 mm | N/A 3.880 in98.55 mm | N/A 4.750 in120.65 mm | N/A 4.750 in120.65 mm | N/A 8.500 in215.90 mm | |||||
| Style | N/A Bored | |||||||||
| Dimension HD | N/A 2.630 in66.80 mm | N/A 4.880 in123.95 mm | N/A 5.590 in142.00 mm | N/A 5.590 in142.00 mm | N/A 14.000 in355.6 mm | |||||
| Color | N/A Gray/Metallic | |||||||||
| Bore Type | N/A Finished Bore and Keyway | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.512 in13.00 mm | N/A 1.000 in25.40 mm | N/A 1.614 in41.00 mm | N/A 1.614 in41.00 mm | N/A 4.173 in106.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.890 in48.00 mm | N/A 3.500 in88.90 mm | N/A 4.016 in102 mm | N/A 4.016 in102 mm | N/A 10.000 in254.00 mm | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1050T10 | N/A 1090T10 | N/A 1100T10 | N/A 1100T10 | N/A | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2050H | N/A GF2090H | N/A GF2100H | N/A GF2100H | N/A | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1050T10 | N/A 1090T10 | N/A 1100T10 | N/A 1100T10 | N/A | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1050H | N/A 1090H | N/A 1100H | N/A 1100H | N/A | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1050T20 | N/A 1090T20 | N/A 1100T20 | N/A 1100T20 | N/A | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2050V | N/A GF2090V | N/A GF2100V | N/A GF2100V | N/A | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1050T20 | N/A 1090T20 | N/A 1100T20 | N/A 1100T20 | N/A | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1050V | N/A 1090V | N/A 1100V | N/A 1100V | N/A | |||||
| Weight | N/A 2.44 lb | N/A 18.02 lb | N/A 27.72 lb | N/A 25.22 lb | N/A 305.84 lb | |||||
| Cubic inches | N/A 16.46219 in³ | N/A 92.39969 in³ | N/A 148.42818 in³ | N/A 148.42818 in³ | N/A 1665.99667 in³ | |||||
|
|
||||||||||