Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Vertical Cover Style Grid Couplings
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style -2
Unit of Measure
Items Vertical Cover Style Grid Couplings
69790405383
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial
Vertical Cover Style Grid Couplings
69790405384
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial
Vertical Cover Style Grid Couplings
69790405385
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial
Vertical Cover Style Grid Couplings
69790405386
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial
Vertical Cover Style Grid Couplings
69790405387
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial
Description  N/A 1020-CVR/GRID ASSY-VERT IN N/A 1030-CVR/GRID ASSY-VERT IN N/A 1040-CVR/GRID ASSY-VERT IN N/A 1050-CVR/GRID ASSY-VERT IN N/A 1060-CVR/GRID ASSY-VERT IN
Height N/A 4.380 in N/A 4.750 in N/A 5.06 in N/A 5.810 in N/A 6.38 in
Depth N/A 4.38 in N/A 4.750 in N/A 5.060 in N/A 5.810 in N/A 6.380 in
Width N/A 4.380 in N/A 4.750 in N/A 5.060 in N/A 5.810 in N/A 6.380 in
Outside Diameter N/A 4.380 in111.25 mm N/A 4.750 in120.65 mm N/A 5.060 in128.52 mm N/A 5.810 in147.57 mm N/A 6.380 in162.05 mm
Type N/A Grid
Material N/A Aluminum and Alloy Steel
Style N/A Vertical
Color N/A Silver/Black
Dimension L (Horizontal Style Cover) N/A 1.920 in48.77 mm N/A 2.000 in50.80 mm N/A 2.060 in52.32 mm N/A 2.480 in62.99 mm N/A 2.540 in64.52 mm
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1060
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2060H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1060H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2060V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1060V
Cubic inches N/A 84.02767 in³ N/A 107.17188 in³ N/A 129.55422 in³ N/A 196.12294 in³ N/A 259.69407 in³
Weight N/A 1.17 lb N/A 1.67 lb N/A 1.50 lb N/A 3.10 lb N/A 3.78 lb