Print Back
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Type LC
Unit of Measure
Items Type LC
68514445327
LC Type Hubs with Keyway - Inch (Imperial) Bores
Type LC
68514445325
LC Type Hubs with Keyway - Inch (Imperial) Bores
Type LC
68514445324
LC Type Hubs with Keyway - Inch (Imperial) Bores
Type LC
68514445326
LC Type Hubs with Keyway - Inch (Imperial) Bores
Type LC
68514411139
LC Type Hubs with Keyway - Inch (Imperial) Bores
Description  N/A LC090-HUB-1"-1/4X1/8KW N/A LC090-HUB-3/4-3/16X3/32KW N/A LC090-HUB-5/8-3/16X3/32KW N/A LC090-HUB-7/8-3/16X3/32KW N/A LC095-HUB-1"-1/4X1/8KW
Bore Size  N/A 1 in N/A 3/4 in N/A 5/8 in N/A 7/8 in N/A 1 in
Hub Style N/A 1
Coupling Type N/A Jaw
Coupling Size N/A LC090 N/A LC090 N/A LC090 N/A LC090 N/A LC095
Material N/A Sintered Iron
Thread (Dimension T) N/A 1/4-20 N/A 1/4-20 N/A 1/4-20 N/A 1/4-20 N/A 5/16-18
Keyway Size (W x D) N/A 1/4 x 1/8 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in
Length thru Bore N/A 0.810 in20.57 mm N/A 0.810 in20.57 mm N/A 0.810 in20.57 mm N/A 0.810 in20.57 mm N/A 1 in25.4 mm
Overall Length N/A 2.12 in53.85 mm N/A 2.12 in53.85 mm N/A 2.12 in53.85 mm N/A 2.12 in53.85 mm N/A 2.500 in63.50 mm
Color N/A Metallic
Nominal Torque N/A 144 in·lb N/A 144 in·lb N/A 144 in·lb N/A 144 in·lb N/A 194.00 in·lb
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.437 in11.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.12 in29.00 mm
Hub Length N/A 1.310 in33.27 mm N/A 1.310 in33.27 mm N/A 1.310 in33.27 mm N/A 1.310 in33.27 mm N/A 1.500 in38.10 mm
Max. Speed N/A 9000.00 rpm
Dimension CD N/A 2.540 in64.52 mm
Dimension G N/A 0.5 in12.7 mm
Outside Diameter N/A 2.11 in53.59 mm
Dimension SL N/A 0.440 in11.18 mm
Moment of Inertia (Solid) WR2 N/A 0.772 lb·in² N/A 0.772 lb·in² N/A 0.772 lb·in² N/A 0.772 lb·in² N/A 0.890 lb·in²
Rated HP at 1 000 rpm N/A 0.23 kW N/A 0.23 kW N/A 0.23 kW N/A 0.23 kW N/A 0.31 kW
Rated HP at 1,200 rpm N/A 2.76 hp N/A 2.76 hp N/A 2.76 hp N/A 2.76 hp N/A 3.72 hp
Rated HP at 1,800 rpm N/A 4.11 hp N/A 4.11 hp N/A 4.11 hp N/A 4.11 hp N/A 5.50 hp
Rated HP at 3,600 rpm N/A 8.28 hp N/A 8.28 hp N/A 8.28 hp N/A 8.28 hp N/A 11.16 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.63 lb N/A 0.63 lb N/A 0.63 lb N/A 0.63 lb N/A 0.75 lb
Weight - Solid N/A 1.50 lb N/A 1.50 lb N/A 1.50 lb N/A 1.50 lb N/A 1.80 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.20 lb N/A 1.20 lb N/A 1.20 lb N/A 1.20 lb N/A 1.30 lb
Cubic inches N/A 5.83225 in³ N/A 5.83225 in³ N/A 5.83225 in³ N/A 5.83225 in³ N/A 6.67815 in³