Print Back
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Type LC
Unit of Measure
Items Type LC
68514458597
LC Type Hubs with Keyway - Metric Bores
Type LC
68514458556
LC Type Hubs with Keyway - Metric Bores
Type LC
68514458599
LC Type Hubs with Keyway - Metric Bores
Type LC
68514458557
LC Type Hubs with Keyway - Metric Bores
Type LC
68514458558
LC Type Hubs with Keyway - Metric Bores
Description  N/A LC090-HUB-12MMH7-4X1.8MMKW N/A LC090-HUB-14MMH7-5X2.3MMKW N/A LC090-HUB-15MMH7-5X2.3MMKW N/A LC090-HUB-19MMH7-6X2.8MMKW N/A LC090-HUB-24MMH7-8X3.3MMKW
Bore Size N/A 12.00 mm N/A 14.00 mm N/A 15 mm N/A 19.00 mm N/A 24.00 mm
Hub Style N/A 1
Coupling Type N/A Jaw
Coupling Size N/A LC090
Material N/A Sintered Iron
Keyway Size (W x D) N/A 4 x 1.8 mm N/A 5 x 2.3 mm N/A 5 x 2.3 mm N/A 6 x 2.8 mm N/A 8 X 3.3 mm
Length thru Bore N/A 0.810 in20.57 mm
Overall Length N/A 2.12 in53.85 mm
Color N/A Metallic
Nominal Torque N/A 144 in·lb16.27 N·m
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm
Hub Length N/A 1.310 in33.27 mm
Max. Speed N/A 9000.00 rpm
Dimension CD N/A 2.540 in64.52 mm
Dimension G N/A 0.5 in12.7 mm
Outside Diameter N/A 2.11 in53.59 mm
Dimension SL N/A 0.440 in11.18 mm
Moment of Inertia (Solid) WR2 N/A 0.772 lb·in²
Rated HP at 1 000 rpm N/A 0.23 kW
Rated HP at 1,200 rpm N/A 2.76 hp
Rated HP at 1,800 rpm N/A 4.11 hp
Rated HP at 3,600 rpm N/A 8.28 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.57 lb
Weight - Solid N/A 1.50 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.20 lb
Cubic inches N/A 5.83225 in³