Items |
![]() 68514460260 LC Type Collar & Snap Wrap Spider Kits |
![]() 68514460261 LC Type Collar & Snap Wrap Spider Kits |
![]() 68514460262 LC Type Collar & Snap Wrap Spider Kits |
![]() 68514460263 LC Type Collar & Snap Wrap Spider Kits |
![]() 68514460264 LC Type Collar & Snap Wrap Spider Kits |
|||||
Description | N/A LC090/095-CLLR-SW-SPDR-MM-HDW | N/A LC099/100-CLLR-SW-SPDR-MM-HDW | N/A LC110-CLLR-SW-SPDR-MM-HDW | N/A LC150-CLLR-SW-SPDR-MM-HDW | N/A LC190-CLLR-SW-SPDR-MM-HDW | |||||
Width | N/A 2.560 in | N/A 3.080 in | N/A 3.110 in | N/A 3.75 in | N/A 5.010 in | |||||
Height | N/A 2.560 in | N/A 3.080 in | N/A 3.110 in | N/A 3.750 in | N/A 5.010 in | |||||
Depth | N/A 0.440 in | N/A 0.610 in | N/A 0.750 in | N/A 0.880 in | N/A 0.880 in | |||||
Cubic inches | N/A 2.88358 in³ | N/A 5.78670 in³ | N/A 7.25408 in³ | N/A 12.37500 in³ | N/A 22.08809 in³ | |||||
Coupling Size | N/A LC090, LC 095 | N/A LC099, LC100 | N/A LC110 | N/A LC150 | N/A LC190 | |||||
Material | N/A 1018 Steel | |||||||||
Weight | N/A 0.13 lb | N/A 0.26 lb | N/A 0.36 lb | N/A 0.70 lb | N/A 0.50 lb | |||||
Coupling Type | N/A Jaw | |||||||||
|