Print Back
SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (The LC Type does not require a snap ring.)
snap wrap category_image
Unit of Measure
Items SNAP WRAP_with ring
68514424669
Snap Wrap Flexible Spiders
snap wrap only
68514411071
Snap Wrap Flexible Spiders
SNAP WRAP_with ring
68514424670
Snap Wrap Flexible Spiders
snap wrap only
68514411495
Snap Wrap Flexible Spiders
SNAP WRAP_with ring
68514424671
Snap Wrap Flexible Spiders
Description N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type does not require a ring.

Note: Torque shown below is for a SW90 coupling. An SW95 coupling will have a higher torque rating of 194 in-lbs (21.92 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (Compared to SW Type, LC Type provides higher RPM limits.)


Note: Torque shown below is for a SW90 coupling. An SW95 coupling will have a higher torque rating of 194 in-lbs (21.92 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type does not require a ring.

Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (Compared to SW Type, LC Type provides higher RPM limits.)


Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm).
N/A SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type does not require a ring.
Description  N/A SW090/095-SPIDER W/RING N/A SW090/095-SNAP WRAP ONLY N/A SW099/100-SPIDER W/RING N/A SW099/100-SNAP WRAP ONLY N/A SW110-SPIDER W/RING
Coupling N/A SW090, SW095 N/A SW090, SW095 N/A SW099, SW100 N/A SW099, SW100 N/A SW110
Coupling Type N/A Jaw
Material N/A SOX (NBR) Rubber
Insert Style N/A Snap Wrap with Ring N/A Snap Wrap without Ring N/A Snap Wrap with Ring N/A Snap Wrap without Ring N/A Snap Wrap with Ring
Color N/A Black
Normal Temperature Range N/A -40 to 212 ºF-40 to 100 ºC
Torque N/A 144 in·lb16.27 N·m N/A 144 in·lb16.27 N·m N/A 318 in·lb35.93 N·m N/A 318 in·lb35.93 N·m N/A 792.00 in·lb89.5 N·m
Dimension AA N/A 2.560 in65.02 mm N/A 2.560 in65.02 mm N/A 3.08 in78.23 mm N/A 3.08 in78.23 mm N/A 3.87 in98.30 mm
Dimension HH N/A 1.06 in26.92 mm N/A 1.06 in26.92 mm N/A 1.37 in34.80 mm N/A 1.37 in34.80 mm N/A 1.50 in38.10 mm
Dimension W N/A 0.44 in11.18 mm N/A 0.44 in11.18 mm N/A 0.61 in15.49 mm N/A 0.61 in15.49 mm N/A 0.75 in19.05 mm
Dimension B N/A 0.36 in9.14 mm N/A 0.36 in9.14 mm N/A 0.43 in10.92 mm N/A 0.43 in10.92 mm N/A 0.45 in11.43 mm
Angular Misalignment N/A 1.00 º
Parallel Misalignment N/A 0.150 in
Shore Hardness N/A 80A
Damping Capacity N/A High
Chemical Resistance N/A Good
Type N/A Elastomeric Insert
Weight N/A 0.04 lb N/A 0.03 lb N/A 0.09 lb N/A 0.08 lb N/A 0.16 lb
Cubic inches N/A 16.77722 in³ N/A 16.77722 in³ N/A 29.21811 in³ N/A 29.21811 in³ N/A 57.96060 in³
UPC Code N/A 685144246691 N/A 685144110718 N/A 685144246707 N/A 685144114952 N/A 685144246714