| Items |
68514437048 Hexact Electric Control Adjustable Pulleys - Imperial |
68514442931 Hexact Electric Control Adjustable Pulleys - Imperial |
68514442932 Hexact Electric Control Adjustable Pulleys - Imperial |
|||
| Description | N/A HEC-007-5/8-PULLEY | N/A HEC-007-1/2-PULLEY-NKW | N/A HEC-007-3/4-PULLEY | |||
| Bore Diameter | N/A 5/8 in | N/A 1/2 in | N/A 3/4 in | |||
| Drive Type | N/A Fixed Center - ? | |||||
| Belt Size | N/A 2926V | |||||
| Outside Diameter (Dimension C) | N/A 6.000 in | |||||
| Overall Length | N/A 7 in | |||||
| Ratio | N/A 8.7 | |||||
| Dimension L1 | N/A 4.750 in120.65 mm | |||||
| Dimension L2 | N/A 6.000 in152.40 mm | |||||
| Weight | N/A 11.00 lb | |||||
| UPC Number | N/A 37048 | N/A 42931 | N/A 42932 | |||
| Cubic inches | N/A 252.00000 in³ | |||||
|
|
||||||