
Part Number |
N/A KW-12F |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .7500 in |
W - Ball Width |
N/A .875 in |
H - Head Width |
N/A .687 in |
A - Base to Center |
N/A 2.875 in |
D - Head Diameter |
N/A 1.750 in |
K - Shank Diameter |
N/A 1.125 in |
J - Wrench Flat Width |
N/A 1.000 in |
Ball Diameter |
N/A 1.312 in |
C - Thread Depth [inch] |
N/A 1.750 in |
Thread Size |
N/A 3/4-16 |
Thread Class |
N/A UNF-2B |
a - Misalignment Angle Clevis Mounted |
N/A 14 º |
Ultimate Radial Static Load Capacity |
N/A Consult Engineering Department |
Approximate Brg. Weight |
N/A .72 lb |
Options |
N/A Stud |
Type of Lubrication |
N/A Flush Fitting |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |