Print Back
This series features a molded race compound designed to provide low friction.
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Molded, self-lubricating, reinforced Nylon.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SPM-8S.
Unit of Measure

Specifications

Part Number

N/A SPB-8

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .5000 in

W - Ball Width

N/A .625 in

H - Head Width

N/A .500 in

A - Base to Center

N/A 2.438 in

D - Head Diameter

N/A 1.312 in

Ball Diameter

N/A .937 in

C - Thread Length

N/A 1.500 in

Thread Size

N/A 1/2-20

Thread Class

N/A UNF-2A-LH

a - Misalignment Angle Clevis Mounted

N/A 12 º

Ultimate Radial Static Load Capacity

N/A 6,430 lbs

Approximate Brg. Weight

N/A 0.23 lb

Options

N/A Stud

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.