Part Number |
N/A KM-32F-1 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 2.0000 in |
W - Ball Width |
N/A 1.750 in |
H - Head Width |
N/A 1.500 in |
A - Base to Center |
N/A 8.000 in |
D - Head Diameter |
N/A 5.010 in |
Ball Diameter |
N/A 2.875 in |
C - Thread Length |
N/A 4.500 in |
Thread Size |
N/A 2-12 |
Thread Class |
N/A UN-3A |
a - Misalignment Angle Clevis Mounted |
N/A 6 º |
Ultimate Radial Static Load Capacity |
N/A 153,528 lbs |
Approximate Brg. Weight |
N/A 14.25 lb |
Type of Lubrication |
N/A Flush Fitting |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |