
Part Number |
N/A CB-6S |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
W - Ball Width |
N/A .500 in |
H - Head Width |
N/A .359 in |
A - Base to Center |
N/A 1.938 in |
D - Head Diameter |
N/A 1.000 in |
Ball Diameter |
N/A .719 in |
C - Thread Length |
N/A 1.250 in |
L - Center to End of Stud |
N/A 1.562 in |
N - Stud Shank Length |
N/A .906 in |
M - Stud Thread Length |
N/A .812 in |
Thread Size |
N/A 3/8-24 |
Thread Class |
N/A UNF-3A-LH |
Thread Class Stud |
N/A UNF-2A |
Hex Stud |
N/A .500 in |
a - Misalignment Angle Total |
N/A 45 º |
Ultimate Radial Static Load Capacity |
N/A 1,014 lbs |
Approximate Brg. Weight |
N/A .15 lb |
Lubrication Options |
N/A Zerk Fitting or Flush Fitting |
Grease Fitting Location |
N/A Right Hand or Left Hand |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |